The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • UC918160AL
    The Hager Quadro Evo L1800 aluminium busbar (2000 A) delivers robust power distribution for switchboards. An anodised profile bar with 18×18 mm section, 100 mm height and 1770 mm length, it combines high current capacity with low weight and corrosion resistance. Toothless design suits drilled/bolted connections. Ideal for main and sub-main busbar systems in commercial and industrial panels.
    EAN
    3250616375758
    Packaging
    1 Piece
    • Distri­bu­tion systems for quadro evo

    Aluminium busbar Quadro Evo 1250A 60x18 mm L1800 Profile Anodised UC918160AL

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Aluminium busbar Quadro Evo 1250A 60x18 mm L1800 Profile Anodised

    UC918160AL

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      2000 A
    Dimen­sions
    • Width/thick­ness busbar
      18 - 18 mm
    • Height busbar
      100 mm
    • Busbar length
      1770 mm
    Equip­ment
    • With teeth
      No
    • Type of busbar
      Profile
    Mater­ials
    • Material
      Aluminium
    • Treat­ment
      Anod­ised

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Aluminium busbar,quadro evo L2000 1250A (English)
    PDF
    782,87 kB
    REACH declaration UC918160AL
    PDF
    RoHS report UC918160AL
    PDF

    Downloads

    • Image UC918160AL  | Hager Africa

      Product Image UC918160AL

    • Product datasheet

      Image Hager Product data sheet UC918160AL  | Hager Africa

      Hager Product data sheet UC918160AL

      Aluminium busbar,quadro evo L1800 2000A

      PDF
    • Instruction manual

      Image Instruction manual International 2026-11-05  | Hager Africa

      Instruction manual International 2026-11-05

      PDF
      4,07 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC9125T - Connection plate Quadro Evo 800A 4P
      UC9125T
      Derivation plate, quadro evo 1250A
    • 2
      UC922 - Perforated copper busbar M10 60x10 L1750 Flat 1250A 7-section quadro.system
      UC922
      Perforated copper rail, quadro.system, M10 63x5 L1750 mm
    • 3
      UC975 - Earth cross rail & brace 500 mm Copper 160A busbar 5x5 mm quadro.system
      UC975
      Earth cross rail and brace, quadro.system, L250 mm
    • 4
      UC966 - Perforated copper busbar 1250A M10 80x10 L1750 quadro.system
      UC966
      Perforated copper rail, quadro.system, M10 80x5 L1750 mm
    • 5
      UC967 - Perforated copper busbar Quadro M10 100x10 L1750 1600A flat 7-way
      UC967
      Perforated copper rail, quadro.system, M10 100x5 L1750 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group