The Hager Quadro Evo Perforated Bracket L200 is a robust steel mounting accessory for organizing and securing devices inside Quadro Evo cabinets. With 200 mm width, 50 mm height and 44 mm depth, its perforated design enables flexible fixing points and neat cable routing. Finished in pure white, it ensures durable, tidy, space-efficient installation of rails, terminals, and auxiliaries.
EAN
3250616375550
Packaging
1 Piece
Top/Bottom Panel Quadro Evo L800 Metal Pure White 900x63x45 mm UC200FU
Complete your system
Optional accessories
-
Mounting accessories 1 products available
Compatible products
-
Referenced by 7 products available
Complete your system
Referenced by
Technical properties
Dimensions
-
Height50 mm
-
Width200 mm
-
Depth44 mm
Materials
-
ColourPure white
-
MaterialSteel
Accessories
-
Type of accessory cabinetMounting bracket
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet UC200FU
Perforated Bracket,quadro evo, L200 mm
PDF -
Declaration of conformity
Declaration
Declaration of conformity International 2023-09-26
PDF348,14 kB
Declaration
Declaration of conformity International 2023-09-26
PDF360,17 kB
Declaration of conformity International 2024-02-15
PDF393,09 kB
Declaration of conformity International 2024-02-15
PDF380,56 kB
Declaration of conformity en-GB 2026-04-07
PDF441,44 kB
Declaration of conformity en-GB 2026-04-07
PDF461,69 kB
Declaration of conformity en-GB 2026-07-22
PDF632,18 kB
Declaration of conformity en-GB 2026-07-22
PDF446,27 kB
More documentation