The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • FN024EW
    The Hager Quadro Evo Top & Bottom panels 1000x400 mm (50 mm high) provide clean closure for indoor switchboard enclosures. Pure white finish integrates seamlessly. Designed for roof and ground planking, they offer a neat, rigid termination. Supplied without cable entries or ventilation, ideal where sealed, unperforated surfaces are required. Not suitable for outdoor use.
    EAN
    3250612772087
    Packaging
    1 Piece
    • quadro evo enclos­ures and accessories

    Perforated Mounting Bracket Quadro Evo 800 mm Steel Pure White FN024EW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Perforated Mounting Bracket Quadro Evo 800 mm Steel Pure White

    FN024EW

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

  • See more (183)
    • Screw mounting set 1 products available
    • Busbar 26 products available
    • Compon­ents for wiring, cable entry and cable fixing 4 products available
    • Blanking plate for enclosure 9 products available
    • Compon­ents for door 1 products available
    • Common Accessories 1 products available

    Complete your system

    • Screw mounting set
    • Busbar
    • Compon­ents for wiring, cable entry and cable fixing
    • Blanking plate for enclosure
    • Compon­ents for door
    • Common Accessories
    • Mounting accessories
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Top panel/roof for enclosure
    • Side/­back panel
    • Bolt
    • Base/­base element
    • Busbar support
    • Cable guide for enclos­ures/cab­inets
    • Accessor­ies/s­pare parts for busbars
    • Key for enclos­ures/cab­inets
    • DIN rail
    • Hinge for distri­bu­tion systems
    • Distrib­utor assembly for serial built-in device
    • Square cage nut
    • Docu­ment holder
    • Door/­op­er­ating panel
    • Empty cabinet
    • Separ­a­tion plate for meter/dis­tri­bu­tion boards
    • T-head bolt
    • Busbar coupler
    • Lock system
    • Mounting plate for distri­bu­tion board
    • Gland plate for enclosure
    • Install­a­tion duct
    • A099D

      Nut for profile rail DIN, Venezia, M6

      €0.00  / *
    • UC966

      Perforated copper rail, quadro.system, M10 80x5 L1750 mm

      €0.00  / *
    • UM92V

      Copper insulated bar, quadro.system, 40x6 L2000 mm

      €0.00  / *
    • UT87A

      Perforated copper rail, quadro.system, 25x5 L400 mm

      €0.00  / *
    • UT87G

      Perforated copper rail, quadro.system, 50x5 L700 mm

      €0.00  / *
    • UT87F

      Perforated copper rail, quadro.system, 50x5 L400 mm

      €0.00  / *
    • UM92WE

      Copper insulated bar, quadro.system, 24x8 L2000 mm

      €0.00  / *
    • UM92VE

      Copper insulated bar, quadro.system, 40x8 L2000 mm

      €0.00  / *
    • UC918160AL

      Aluminium busbar, quadro evo L1800 2000A

      €0.00  / *
    • UC918125AL

      Aluminium busbar, quadro evo L1800 1250A

      €0.00  / *
    • UC844

      Perforated copper rail, quadro.system, M6 50x5 L1750 mm

      €0.00  / *
    • UC844E

      Perforated copper rail, quadro.system, M10 50x10 L1750 mm

      €0.00  / *
    • UC922

      Perforated copper rail, quadro.system, M10 63x5 L1750 mm

      €0.00  / *
    • UC922E

      Perforated copper rail, quadro.system, M10 60x10 L1750 mm

      €0.00  / *
    • UT87E

      Perforated copper rail, quadro.system, 25x5 L1750mm

      €0.00  / *
    • UC966E

      Perforated copper rail, quadro.system, M10 80x10 L1750 mm

      €0.00  / *
    • UC967

      Perforated copper rail, quadro.system, M10 100x5 L1750 mm

      €0.00  / *
    • UC967E

      Perforated copper rail, quadro.system, M10 100x10 L1750mm

      €0.00  / *
    • UC968E

      Perforated copper rail, quadro.system, M10 20x10 L1750 mm

      €0.00  / *
    • KS72C

      Copper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm

      €0.00  / *
    • UM92W

      Copper insulated bar, quadro.system, 32x6 L2000 mm

      €0.00  / *
    • A09800

      SYMMETRICAL DIN RAIL 10MM 2M

      €0.00  / *
    • A08800

      SYMMETRICAL DIN RAIL 2M

      €0.00  / *
    • UC912

      Horizontal trunking and cover, quadro.system, 429x80x30 mm

      €0.00  / *
    • UC913

      Horizontal trunking and cover, quadro.system, 629x80x30 mm

      €0.00  / *
    • UC8020PL

      Metal front panel with louvers, quadro.system, 800x200 mm

      €0.00  / *
    • UC8010PL

      Metal front panel with louvers, quadro.system, 800x100 mm

      €0.00  / *
    • UC6020PL

      Metal front panel with louvers, quadro.system, 600x200 mm

      €0.00  / *
    • UC6010PL

      Metal front panel with louvers, quadro.system, 600x100 mm

      €0.00  / *
    • FN949E

      Cover plate, Quadro.Plus, W1000 mm

      €0.00  / *
    • FN246EDW

      Front/back drilled louvers quadro evo 1000x1900mm

      €0.00  / *
    • FN247EDW

      Front/back drilled louvers quadro evo 1000x2100mm

      €0.00  / *
    • FN296EDW

      Front/back drilled louvers quadro evo 900x1900mm

      €0.00  / *
    • FN297EDW

      Front/back drilled louvers quadro evo 900x2100mm

      €0.00  / *
    • FN952

      Door stopper, Quadro.Plus

      €0.00  / *
    • FN951

      Adhesive gasket, Quadro.Plus

      €0.00  / *
    • FN950

      Lateral coupling kit, Quadro.Plus

      €0.00  / *
    • UC969

      Clips nut and screws, quadro.system, M5

      €0.00  / *
    • FN954E

      Depth coupling kit, Quadro.Plus

      €0.00  / *
    • UC821

      Busbar support bracket, quadro.system, 400-1600A

      €0.00  / *
    • UC200FU

      Perforated Bracket, quadro evo, L200 mm

      €0.00  / *
    • UC275FU

      Perforated Bracket, quadro evo, L275 mm

      €0.00  / *
    • UC300FU

      Perforated Bracket, quadro evo, L300 mm

      €0.00  / *
    • UC475FU

      Perforated Bracket, quadro evo, L475 mm

      €0.00  / *
    • UC600FU

      Perforated Bracket, quadro evo, L600 mm

      €0.00  / *
    • UC900FU

      Perforated Bracket, quadro evo, L900 mm

      €0.00  / *
    • UC800FU

      Perforated Bracket, quadro evo, L800 mm

      €0.00  / *
    • UC000XHP

      Mounting isolation class II kit for H3 and H3+ devices

      €0.00  / *
    • UC835XHP

      Support insulator M8x35mm

      €0.00  / *
    • UC856E

      Screws self-thread form, quadro.system, M6x10 mm

      €0.00  / *
    • UC000FU

      Fixing bracket, for preforated bars, quadro evo

      €0.00  / *
    • UC977

      Couple brackets, quadro.system, for busbar support fixation

      €0.00  / *
    • FN942E

      Cover plate, Quadro.Plus, D400 mm

      €0.00  / *
    • FN084E

      Top and bottom plain plate, Quadro.Plus, 1000x400 mm

      €0.00  / *
    • FN80TBPW

      Top and Bottom panel, quadro evo L800

      €0.00  / *
    • FN10040CEW

      Bottom cable entry plate, quadro evo, 1000x400

      €0.00  / *
    • FN10040VTW

      Ventilated top plate IP30, quadro evo, 1000x400

      €0.00  / *
    • FN357E

      Fix side panel, quadro evo, 2100x400mm

      €0.00  / *
    • FN356E

      Fix side panel, quadro evo, 1900x400mm

      €0.00  / *
    • FN247E

      Front/back plain plate, Quadro.Plus, 1000x2100 mm

      €0.00  / *
    • FN246E

      Front/back plain plate, Quadro.Plus, 1000x1900 mm

      €0.00  / *
    • FN207E

      Front/back plain plate, Quadro.Plus, 300x2100 mm

      €0.00  / *
    • FN206E

      Front/back plain plate, Quadro.Plus, 300x1900 mm

      €0.00  / *
    • UC991

      Screw, quadro.system, M6x12 mm

      €0.00  / *
    • UC855

      Screws and washers, quadro.system, M10x30 mm

      €0.00  / *
    • UC851

      Screws and washers, quadro.system, M6x12 mm

      €0.00  / *
    • FN430E

      Plinth connection kit, Quadro.Plus

      €0.00  / *
    • UC825

      Busbars bearing 4P 630-1600A 1 or 2 bars

      €0.00  / *
    • UC824

      Busbars support 4P 630-1600A 1 or 2 bars

      €0.00  / *
    • UC830

      Lateral busbar support, quadro.system, 250 A

      €0.00  / *
    • UC300BB

      Busbar Bracket, quadro evo, L300 mm

      €0.00  / *
    • UC400BB

      Busbar Bracket, quadro evo, L400 mm

      €0.00  / *
    • UC820N

      Busbar flat support, quadro.system, 250-630 A 4P

      €0.00  / *
    • UC876

      Cableset connecting kit, quadro.system, HA250 A

      €0.00  / *
    • UC828

      Busbar protection shield, quadro.system, 160/630 A 1000x212 mm

      €0.00  / *
    • UC827

      Busbar protection shield, quadro.system, 160/630 A 1000x294 mm

      €0.00  / *
    • UC826

      Couple angle busbar supports 400/630A 4P

      €0.00  / *
    • UC8110BB

      Kit Busbar, quadro evo, 4(1x10)

      €0.00  / *
    • UC8210BB

      Kit Busbar, quadro evo, 4(2x10)

      €0.00  / *
    • UC825BB

      Kit Busbar, quadro evo, 4(2x5)

      €0.00  / *
    • UC8310BB

      Kit Busbar, quadro evo, 4(3x10)

      €0.00  / *
    • UC000BB

      Kit Busbar, for hold and isolate 4Pz

      €0.00  / *
    • FZ850

      Key lock insert, Orion.Plus

      €0.00  / *
    • UC200F

      Front functional upright, quadro evo H200

      €0.00  / *
    • UC1560MDN

      Kit for modular devices, quadro evo, 150x600

      €0.00  / *
    • UC500BU

      Back functional upright, quadro evo H500

      €0.00  / *
    • UC400BU

      Back functional upright, quadro evo H400

      €0.00  / *
    • UC300BU

      Back functional upright, quadro evo H300

      €0.00  / *
    • UC1000BU

      Back functional upright, quadro evo H1000

      €0.00  / *
    • UC900BU

      Back functional upright, quadro evo H900

      €0.00  / *
    • UC700BU

      Back functional upright, quadro evo H700

      €0.00  / *
    • FN970E

      Bracket for bar support, quadro.system, D400 mm

      €0.00  / *
    • FX289

      Horizontal dividing upright, Venezia, D300 mm

      €0.00  / *
    • UC2035AMD

      Adjustable DIN rail, quadro evo 200x350

      €0.00  / *
    • UC600BU

      Back functional upright, quadro evo H600

      €0.00  / *
    • UC800BU

      Back functional upright, quadro evo H800

      €0.00  / *
    • UC600F

      Front functional upright, quadro evo H600

      €0.00  / *
    • UC400F

      Front functional upright, quadro evo H400

      €0.00  / *
    • UC300F

      Front functional upright, quadro evo H300

      €0.00  / *
    • A099E

      Perforated rail DIN, Venezia, 15x2000 mm

      €0.00  / *
    • UC2000F

      Front functional upright, quadro evo H2000

      €0.00  / *
    • UC1800F

      Front functional upright, quadro evo H1800

      €0.00  / *
    • UC2000FB

      Front and back functional upright, quadro evo, H2000

      €0.00  / *
    • UC268

      Hinge, quadro.system, 2 pieces

      €0.00  / *
    • UC243EM

      3xMCB 92x92 kit, quadro.system, 800x200 mm

      €0.00  / *
    • UCBS80BB

      Group mounted busbar support, quadro, 800A

      €0.00  / *
    • UC282XHR

      Horizontal 1xMCCB kit X/H250 with RCD, quadro evo, 800x200 mm

      €0.00  / *
    • UC182PN

      Horizontal 1xMCCB kit P160, Quadro.system, 800x200 mm

      €0.00  / *
    • UC6040HW1

      HW1 ACB kit, quadro evo, W600

      €0.00  / *
    • UC886HIC

      Kit operating Switch, quadro evo, motorized 3200A 800x600

      €0.00  / *
    • UC886HA

      Kit operating Switch, quadro evo, 3200A 800x600

      €0.00  / *
    • UC182XD

      Vertical 1xMCCB kit X160, quadro evo, 800x200 mm

      €0.00  / *
    • UC283XH

      Vertical 3xMCCB kit X/H250, quadro evo, 800x300 mm

      €0.00  / *
    • UC282PR

      MCCB horizontal kit, Quadro.system, H3+ P250, 798x198 mm, with RCB

      €0.00  / *
    • UC030H

      Vertical MCCB kit, quadro.system, x250 350x800 mm

      €0.00  / *
    • UC436PWN

      Vertical 1xMCCB kit P630 withdrawable, quadro evo, 348x598 mm

      €0.00  / *
    • UC436XRN

      vertical 1xMCCB kit, quadro evo, H3+ x630, 348x598 mm, with RCB

      €0.00  / *
    • UC436PRN

      vertical 1xMCCB kit, quadro evo, H3+ P630, 348x598 mm, with RCB

      €0.00  / *
    • UC283PDN

      Vertical 4xMCCB kit P250 MULTIPLE DEVICES, Quadro.system, 800x300 mm

      €0.00  / *
    • UC234PRN

      Vertical 1xMCCB kit P250 with RCD, Quadro.system, 350x400 mm

      €0.00  / *
    • UC233PWN

      Vertical 1xMCCB kit P250 WITHDRAWABLE, Quadro.system, 350x300 mm

      €0.00  / *
    • UC990

      Nut, quadro.system, M5

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ795D

      Document holder, Univers

      €0.00  / *
    • FN8020FDW

      Modular fix panel, quadro evo 800x200

      €0.00  / *
    • FN706E

      Counterdoor, Quadro.Plus, W900 H1900 mm

      €0.00  / *
    • FN711E

      Counterdoor, Quadro.Plus, W900 H2100 mm

      €0.00  / *
    • FN507E

      Plain door, quadro evo, H2100 W700 mm

      €0.00  / *
    • FN516E

      Glazed door, quadro evo, H1900 W700 mm

      €0.00  / *
    • FN506E

      Plain door, quadro evo, H1900 W700 mm

      €0.00  / *
    • FN517E

      Glazed door, quadro evo, H2100 W700 mm

      €0.00  / *
    • FN004E

      Corner Structure, quadro evo 400x400x1900

      €0.00  / *
    • FN005E

      Corner Structure, quadro evo 400x400x2100

      €0.00  / *
    • UC150FL

      Segregation frontal lateral, quadro evo H150

      €0.00  / *
    • UC1040FUL

      Segregation lateral full, quadro evo 100x400

      €0.00  / *
    • UC6040FUL

      Segregation lateral full, quadro evo 600x400

      €0.00  / *
    • UC4040FUL

      Segregation lateral full, quadro evo 400x400

      €0.00  / *
    • UC3040FUL

      Segregation lateral full, quadro evo 300x400

      €0.00  / *
    • UC2040FUL

      Segregation lateral full, quadro evo 200x400

      €0.00  / *
    • UC1540FUL

      Segregation lateral full, quadro evo 150x400

      €0.00  / *
    • UC600FL

      Segregation frontal lateral, quadro evo H600

      €0.00  / *
    • UC400FL

      Segregation frontal lateral, quadro evo H400

      €0.00  / *
    • UC300FL

      Segregation frontal lateral, quadro evo H300

      €0.00  / *
    • UC200FL

      Segregation frontal lateral, quadro evo H200

      €0.00  / *
    • UC8040BH

      Segregation back horizontal, quadro evo 800x400

      €0.00  / *
    • UC6040BL

      Segregation back lateral, quadro evo 600x400

      €0.00  / *
    • UC4040BL

      Segregation back lateral, quadro evo 400x400

      €0.00  / *
    • UC3040BL

      Segregation back lateral, quadro evo 300x400

      €0.00  / *
    • UC2040BL

      Segregation back lateral, quadro evo 200x400

      €0.00  / *
    • UC1540BL

      Segregation back lateral, quadro evo 150x400

      €0.00  / *
    • UC8040FUH

      Segregation horizontal full, quadro evo 800x400

      €0.00  / *
    • UC3040FUH

      Segregation horizontal full, quadro evo 300x400

      €0.00  / *
    • UC800FH

      Segregation frontal horizontal, quadro evo L800

      €0.00  / *
    • UC9825S

      Hammerhead Screw, quadro evo M8x25mm, 50Pz

      €0.00  / *
    • UC9800C

      Connection plate, quadro evo 800A

      €0.00  / *
    • UC9125T

      Derivation plate, quadro evo 1250A

      €0.00  / *
    • UC9800T

      Derivation plate, quadro evo 800A

      €0.00  / *
    • FZ680

      Rotary waterproof handle, Quadro5, IP54

      €0.00  / *
    • FN746E

      Mounting plate, Quadro.Plus, W900 H1900 mm

      €0.00  / *
    • FN747E

      Mounting plate, Quadro.Plus, W900 H2100 mm

      €0.00  / *
    • FN10040AL

      Plane AL entry plate, quadro evo, 1000x400

      €0.00  / *
    • FN10040DR

      Drilled entry plate, quadro evo, 1000x400

      €0.00  / *
    • UC000HTS

      Horizontal trunking support, 6 Pieces quadro evo

      €0.00  / *
    • UC911

      trunking, 30x8, L250mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      50 mm
    • Width
      1000 mm
    • Depth
      400 mm
    Equip­ment
    • With cable entry
      No
    • With deaer­a­tion
      No
    Mater­ials
    • Colour
      Pure white
    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    Archi­tec­ture
    • Suit­able for roof planking
      Yes
    • Suit­able for ground planking
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Floor standing steel enclosure, Quadro5, 2010x400x260mm (english)
    PDF
    3,54 MB
    REACH declaration FN024EW
    PDF
    RoHS report FN024EW
    PDF

    Downloads

    • Image FN024EW  | Hager Africa

      Product Image FN024EW

    • Product datasheet

      Image Hager Product data sheet FN024EW  | Hager Africa

      Hager Product data sheet FN024EW

      Top & bottom, quadro evo, 1000x400 mm

      PDF
    • Instruction manual

      Image Instruction manual International 2024-12-04  | Hager Africa

      Instruction manual International 2024-12-04

      PDF
      3,97 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      382,23 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FN887E - Terminal base Volta for 12M distributor Golf/Vector Jet Black RAL9005
      FN887E
      Perforated bracket, Venezia, 50x700 mm
    • 2
      FN009E - Enclosure NewVegaD flush-mounted 48M 2-row IP30 160A 537x600x182mm
      FN009E
      Corner steel enclosure, Quadro.Plus, 800x800x2100 mm
    • 3
      FN008E - Corner enclosure Quadro.Plus 800x800x2100 IP55 IK10 Steel RAL9010
      FN008E
      Corner steel enclosure, Quadro.Plus, 800x800x1900 mm
    • 4
      FN007E - Corner steel enclosure Quadro.Plus 800x800x1900 IP55 IK10 4000A
      FN007E
      Corner steel enclosure, Quadro.Plus, 600x600x2100 mm
    • 5
      FN006E - Corner steel enclosure Quadro.Plus 600x600x2100 IP55 IK10 RAL9010
      FN006E
      Corner steel enclosure, Quadro.Plus, 600x600x1900 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group