The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • UM92V
    The Hager quadro.system copper insulated laminated busbar 40x6, 2000 mm delivers up to 800 A for safe, low-loss power distribution in panelboards and switchboards. Its 8-section width boosts connection capacity, while the slim 40x6 profile saves space. Durable copper ensures excellent conductivity and thermal performance, enabling reliable, modular installations and straightforward integration.
    EAN
    3250616231078
    Packaging
    4
    • quadro5 monobloc enclos­ures and cabinets
    • distri­bu­tion systems for quadro4 and quadro5
    • Distri­bu­tion systems for quadro evo
    • See more

    Flat perforated copper busbar M6 20x5 L1750 250A quadro.system UM92V

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Flat perforated copper busbar M6 20x5 L1750 250A quadro.system

    UM92V

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      800 A
    Dimen­sions
    • Width/thick­ness busbar
      6 - 6 mm
    • Height busbar
      40 mm
    • Busbar length
      2000 mm
    Equip­ment
    • Number of section in width
      8
    • Type of busbar
      Lamin­ated
    Mater­ials
    • Material
      Copper

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration UM92V
    PDF
    RoHS report UM92V
    PDF

    Downloads

    • Image UM92V  | Hager Africa

      Product Image UM92V

    • Product datasheet

      Image Hager Product data sheet UM92V  | Hager Africa

      Hager Product data sheet UM92V

      Copper insulated bar, quadro.system, 40x6 L2000 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      387,46 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      395,23 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      538,80 kB
      Image Declaration of conformity en-GB 2026-04-01  | Hager Africa

      Declaration of conformity en-GB 2026-04-01

      PDF
      539,93 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      503,38 kB
      Image Declaration of conformity en-GB 2026-04-02  | Hager Africa

      Declaration of conformity en-GB 2026-04-02

      PDF
      506,23 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      651,83 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC966 - Perforated copper busbar 1250A M10 80x10 L1750 quadro.system
      UC966
      Perforated copper rail, quadro.system, M10 80x5 L1750 mm
    • 2
      UC855 - Clip nuts and screws M5 for quadro.system, steel, busbar mounting
      UC855
      Screws and washers, quadro.system, M10x30 mm
    • 3
      UC853 - Screw and washer M10x30 quadro.system Steel Metric M10x1.5 17mm hex
      UC853
      Connection screw and washer, quadro.system, M8x30 mm
    • 4
      UC966E - Perforated copper busbar 100x5mm L1750 M10 quadro.system 1000A 7-way
      UC966E
      Perforated copper rail, quadro.system, M10 80x10 L1750 mm
    • 5
      UC971 - RCD add-on 4P 630A Type A HI adjustable 0.1-10A P630
      UC971
      Earth cross rail, quadro.system, 12x5 L250 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group