The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • FN507E
    The Hager Quadro Evo plain door H2100 x W700 mm delivers a clean, secure closure for switchboards. Opaque, pure white RAL 9010, Isolation Class I. Single door with 3-point 7 mm lock, supplied with 1 key, for 2-section width frames. Ideal for commercial/industrial panels, it conceals equipment, restricts access, and aligns with Quadro Evo aesthetics.
    EAN
    3250610189788
    Packaging
    1 Piece
    • quadro evo enclos­ures and accessories

    Plain door Quadro Evo H2100 W900 Pure white RAL9010 3-side 7 mm lock FN507E

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Plain door Quadro Evo H2100 W900 Pure white RAL9010 3-side 7 mm lock

    FN507E

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Compon­ents for door 1 products available
    • Insert for lock system 3 products available
    • Docu­ment holder 2 products available
    • Lock system 1 products available

    Compatible products

    • Referenced by 9 products available

    Complete your system

    • Compon­ents for door
    • Insert for lock system
    • Docu­ment holder
    • Lock system
    • FN952

      Door stopper, Quadro.Plus

      €0.00  / *
    • FZ517

      Key lock insert, Quadro5, 6 mm

      €0.00  / *
    • FZ515

      Key lock insert, Quadro5, 8 mm

      €0.00  / *
    • FL98Z

      Pair inserts for key and sealing handle, Orion.Plus

      €0.00  / *
    • FZ794

      Document holder, transparent, DIN A4, adhesive

      €0.00  / *
    • FZ795D

      Document holder, Univers

      €0.00  / *
    • FL78Z

      Padlockable swinghandle w/o inserts, Quadro.Plus

      €0.00  / *

    Referenced by

    • FN024EW

      Top & bottom, quadro evo, 1000x400 mm

      €0.00  / *
    • FN032EW

      Top & bottom, quadro evo, 1000x600 mm

      €0.00  / *
    • FN037EW

      Top & bottom, quadro evo, 1000x800 mm

      €0.00  / *
    • FN021EW

      Top & bottom, quadro evo, 700x400 mm

      €0.00  / *
    • FN029EW

      Top & bottom, quadro evo, 700x600 mm

      €0.00  / *
    • FN013EW

      Top & bottom, quadro evo, 700x800 mm

      €0.00  / *
    • FN023EW

      Top & bottom, quadro evo, 900x400 mm

      €0.00  / *
    • FN031EW

      Top & bottom, quadro evo, 900x600 mm

      €0.00  / *
    • FN017EW

      Top & bottom, quadro evo, 900x800 mm

      €0.00  / *

    Technical properties

    Cover, door
    • Door/­cover is trans­parent
      No
    • Number of cabinet doors
      1
    • Number of locks
      1
    Mater­ials
    • RAL code
      9010
    • Colour
      Pure white
    • Product colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      3-Side 7 mm
    Equip­ment
    • Number of section in width
      2
    • Number of keys
      1

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2026-01-28
    PDF
    242,30 kB
    REACH declaration FN507E
    PDF
    RoHS report FN507E
    PDF

    Downloads

    • Image FN507E  | Hager Africa

      Product Image FN507E

    • Product datasheet

      Image Hager Product data sheet FN507E  | Hager Africa

      Hager Product data sheet FN507E

      Plain door,quadro evo,H2100 W700 mm

      PDF
    • Instruction manual

      Image Instruction manual International 2024-12-04  | Hager Africa

      Instruction manual International 2024-12-04

      PDF
      3,97 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      382,23 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FN887E - Terminal base Volta for 12M distributor Golf/Vector Jet Black RAL9005
      FN887E
      Perforated bracket, Venezia, 50x700 mm
    • 2
      FN009E - Enclosure NewVegaD flush-mounted 48M 2-row IP30 160A 537x600x182mm
      FN009E
      Corner steel enclosure, Quadro.Plus, 800x800x2100 mm
    • 3
      FN008E - Corner enclosure Quadro.Plus 800x800x2100 IP55 IK10 Steel RAL9010
      FN008E
      Corner steel enclosure, Quadro.Plus, 800x800x1900 mm
    • 4
      FN007E - Corner steel enclosure Quadro.Plus 800x800x1900 IP55 IK10 4000A
      FN007E
      Corner steel enclosure, Quadro.Plus, 600x600x2100 mm
    • 5
      FN006E - Corner steel enclosure Quadro.Plus 600x600x2100 IP55 IK10 RAL9010
      FN006E
      Corner steel enclosure, Quadro.Plus, 600x600x1900 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group