The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • UC283XH
    The Hager Quadro Evo Vertical 3xMCCB kit X/H250 (800x300x188 mm) enables vertical mounting of three MCCBs up to 250 A for reliable power distribution. Its robust steel construction (Class I insulation), pure white RAL 9010 cover, and 6 x 75 mm height steps ensure sturdy, clean integration. Ideal for internal panels where compact, organized, and scalable MCCB installation is required.
    EAN
    3250616377011
    Packaging
    1 Piece
    • quadro evo enclos­ures and accessories

    Retaining clip slotted trunking 75x125 PC-ABS halogen-free Red HNG 75x125 UC283XH

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Retaining clip slotted trunking 75x125 PC-ABS halogen-free Red HNG 75x125

    UC283XH

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Compatible products

    • Referenced by 6 products available

    Complete your system

    • Mounting accessories
    • UC000XHP

      Mounting isolation class II kit for H3 and H3+ devices

      €0.00  / *

    Referenced by

    • FN024EW

      Top & bottom, quadro evo, 1000x400 mm

      €0.00  / *
    • FN032EW

      Top & bottom, quadro evo, 1000x600 mm

      €0.00  / *
    • FN037EW

      Top & bottom, quadro evo, 1000x800 mm

      €0.00  / *
    • FN023EW

      Top & bottom, quadro evo, 900x400 mm

      €0.00  / *
    • FN031EW

      Top & bottom, quadro evo, 900x600 mm

      €0.00  / *
    • FN017EW

      Top & bottom, quadro evo, 900x800 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      800 mm
    • Depth
      188 mm
    • Number of units
      3
    Equip­ment
    • Number of rows
      0
    Capa­city
    • Number of modules
      0
    Safety
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Product colour
      Pure white
    Cover, door
    • Cabinet door/­cover
      Cover
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      6
    Elec­tric current
    • Rated current IN
      250 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC283XH
    PDF
    RoHS report UC283XH
    PDF

    Downloads

    • Image UC283XH  | Hager Africa

      Product Image UC283XH

    • Product datasheet

      Image Hager Product data sheet UC283XH  | Hager Africa

      Hager Product data sheet UC283XH

      Vertical 3xMCCB kit X/H250, quadro evo, 800x300 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FN887E - Terminal base Volta for 12M distributor Golf/Vector Jet Black RAL9005
      FN887E
      Perforated bracket, Venezia, 50x700 mm
    • 2
      FN009E - Enclosure NewVegaD flush-mounted 48M 2-row IP30 160A 537x600x182mm
      FN009E
      Corner steel enclosure, Quadro.Plus, 800x800x2100 mm
    • 3
      FN008E - Corner enclosure Quadro.Plus 800x800x2100 IP55 IK10 Steel RAL9010
      FN008E
      Corner steel enclosure, Quadro.Plus, 800x800x1900 mm
    • 4
      FN007E - Corner steel enclosure Quadro.Plus 800x800x1900 IP55 IK10 4000A
      FN007E
      Corner steel enclosure, Quadro.Plus, 600x600x2100 mm
    • 5
      FN006E - Corner steel enclosure Quadro.Plus 600x600x2100 IP55 IK10 RAL9010
      FN006E
      Corner steel enclosure, Quadro.Plus, 600x600x1900 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group