The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Distri­bu­tion systems for quadro evo
    • A08800
    The Hager symmetrical DIN rail 2 m provides a robust 35 mm mounting base for modular devices and accessories. Made of galvanised steel for rigidity and corrosion resistance, it ensures secure fixation and precise alignment in distribution boards and cabinets. Pre‑punched for fast fastening and cutting, it speeds installation and supports tidy, reliable panel building in residential, commercial and industrial uses.
    EAN
    3250610661673
    Packaging
    20
    • quadro4 modular enclos­ures and cabinets
    • distri­bu­tion systems for quadro4 and quadro5
    • Distri­bu­tion systems for quadro evo
    • See more

    Earth plate for straight terminal extension P160, 3-pole A08800

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Earth plate for straight terminal extension P160, 3-pole

    A08800

    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    Halogen free Yes

    Downloads

    • Image A08800  | Hager Africa

      Product Image A08800

    • Product datasheet

      Image Hager Product data sheet A08800  | Hager Africa

      Hager Product data sheet A08800

      SYMMETRICAL DIN RAIL 2M

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FN952 - Door stopper, Quadro.Plus
      FN952
      Door stopper, Quadro.Plus
    • 2
      UC844E - Cableset connecting kit quadro.system for HA250A, Rated 160A
      UC844E
      Perforated copper rail, quadro.system, M10 50x10 L1750 mm
    • 3
      UC8310BB - Busbar kit Quadro Evo 4(2x5) contact protection support 400x50mm Steel
      UC8310BB
      Kit Busbar, quadro evo, 4(3x10)
    • 4
      UC8110BB - Drilled steel front plate Quadro Evo W800 D400 H200 varnished
      UC8110BB
      Kit Busbar, quadro evo, 4(1x10)
    • 5
      UC967E - Flat perforated copper busbar 2000A M10 20x10 L1750 quadro.system
      UC967E
      Perforated copper rail, quadro.system, M10 100x10 L1750mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group