The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Equip­ment systems for quadro evo
    • UC283PMN
    The Hager Quadro.system Motorized Vertical 3xMCCB Kit P250 (800x300x188 mm) provides a ready-to-integrate solution for three motor-operated MCCBs up to 250 A. Robust steel construction with Class I insulation and a pure white RAL9010 cover ensures durability and a clean finish. Six 75 mm height steps simplify routing and alignment. Ideal for compact power distribution panels needing remote switching and dependable protection.
    EAN
    3250616377738
    Packaging
    1 Piece
    • Equip­ment systems for quadro evo

    Motorized vertical 2x MCCB kit P250 Quadro.system 250A 600x300 cover UC283PMN

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motorized vertical 2x MCCB kit P250 Quadro.system 250A 600x300 cover

    UC283PMN

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Mounting accessories 1 products available

    Compatible products

    • Referenced by 4 products available

    Complete your system

    • Mounting accessories
    • UC000XHP

      Mounting isolation class II kit for H3 and H3+ devices

      €0.00  / *

    Referenced by

    • FN037EW

      Top & bottom, quadro evo, 1000x800 mm

      €0.00  / *
    • FN022EW

      Top & bottom, quadro evo, 450x800 mm

      €0.00  / *
    • FN013EW

      Top & bottom, quadro evo, 700x800 mm

      €0.00  / *
    • FN017EW

      Top & bottom, quadro evo, 900x800 mm

      €0.00  / *

    Technical properties

    Dimen­sions
    • Height
      300 mm
    • Width
      800 mm
    • Depth
      188 mm
    • Number of units
      3
    Equip­ment
    • Number of rows
      0
    Capa­city
    • Number of modules
      0
    Safety
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Product colour
      Pure white
    Cover, door
    • Cabinet door/­cover
      Cover
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      6
    Elec­tric current
    • Rated current IN
      250 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC283PMN
    PDF
    RoHS report UC283PMN
    PDF

    Downloads

    • Image UC283PMN  | Hager Africa

      Product Image UC283PMN

    • Product datasheet

      Image Hager Product data sheet UC283PMN  | Hager Africa

      Hager Product data sheet UC283PMN

      Motorized vertical 3xMCCB kit P250, Quadro.system, 800x300 mm

      PDF
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      UC2035AMD - Vertical 3x MCCB kit X160 160A Quadro Evo 800x300 Steel RAL9010
      UC2035AMD
      Adjustable DIN rail, quadro evo 200x350
    • 2
      UC2060AMD - Adjustable Symmetrical DIN Rail for Quadro Evo 200x350, 350 mm width
      UC2060AMD
      Adjustable DIN rail, quadro evo 200x600
    • 3
      UC2080AMD - Adjustable Symmetrical DIN Rail Quadro Evo 200x600, 96x600x95 mm
      UC2080AMD
      Adjustable DIN rail, quadro evo 200x800
    • 4
      UC262PWN - Vertical 1x MCCB kit P250 Withdrawable 250A Quadro.system 350x300 mm
      UC262PWN
      Horizontal 1xMCCB kit P250 WITHDRAWABLE, Quadro.system, 600x200 mm
    • 5
      UC183PPN - Vertical 3x MCCB Kit P160 with RCD Quadro.system 160A 600x300 Pure White
      UC183PPN
      Vertical 3xMCCB kit P160 PLUG IN, Quadro.system, 800x300 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group