The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • Equip­ment systems for quadro evo
    • UC283PPN
    The Hager Quadro.system Vertical 3xMCCB kit P250 Plug-In provides fast, safe mounting and maintenance of up to three MCCBs in distribution boards. Rated 250 A, it suits commercial and industrial switchboards. Steel, Class I insulated, with cover in RAL 9010. Compact 800×300×190 mm format with 6×75 mm height steps optimises space and cable routing while the plug-in interface reduces downtime and eases replacement.
    EAN
    3250616377752
    VPE
    1 piece
    • Equip­ment systems for quadro evo

    Vertical withdrawable MCCB kit P250 250A Quadro.system 600x300 mm UC283PPN

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Vertical withdrawable MCCB kit P250 250A Quadro.system 600x300 mm

    UC283PPN

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Mounting accessories 1 product.page.accessories.products-available

    product.page.accessories.compatible.title

    • product.page.accessories.referenced_by.title 4 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Mounting accessories
    • UC000XHP

      Mounting isolation class II kit for H3 and H3+ devices

      €0.00  / *

    product.page.accessories.referenced_by.title

    • FN037EW

      Top & bottom, quadro evo, 1000x800 mm

      €0.00  / *
    • FN022EW

      Top & bottom, quadro evo, 450x800 mm

      €0.00  / *
    • FN013EW

      Top & bottom, quadro evo, 700x800 mm

      €0.00  / *
    • FN017EW

      Top & bottom, quadro evo, 900x800 mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      300 mm
    • Width
      800 mm
    • Depth
      190 mm
    • Number of units
      3
    Equip­ment
    • Number of rows
      0
    Capa­city
    • Number of modules
      0
    Safety
    • Protec­tion class
      Isol­a­tion class I
    Mater­ials
    • Material
      Steel
    • RAL code
      9010
    • Product colour
      Pure white
    Cover, door
    • Cabinet door/­cover
      Cover
    Internal use only
    • Number of 75 mm steps in height per distri­bu­tion panel
      6
    Elec­tric current
    • Rated current IN
      250 A

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - quadro 5 1260x900 (English)
    PDF
    16,08 MB
    REACH declaration UC283PPN
    PDF
    RoHS report UC283PPN
    PDF

    Downloads

    • Image UC283PPN  | Hager UK

      Product Image UC283PPN

    • GeneratedProductDatasheet

      Image Hager Product data sheet UC283PPN  | Hager UK

      Hager Product data sheet UC283PPN

      Vertical 3xMCCB kit P250 PLUG IN, Quadro.system, 800x300 mm

      PDF
    • ProductECDeclaration

      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager UK

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager UK

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager UK

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager UK

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager UK

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager UK

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager UK

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager UK

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      UC666HA - Operating switch kit Quadro Evo 630A 800x300 RAL9010 Pure white
      UC666HA
      Kit operating Switch, quadro evo, 1600A 600x600
    • 2
      UC463HI - Operating switch kit Quadro Evo 125/400A 800x300 Class I
      UC463HI
      Kit operating Switch, quadro evo, 630A 600x300
    • 3
      UC483HI - Operating switch kit Quadro Evo 630A, 600x300, Isolation class I, RAL9010
      UC483HI
      Kit operating Switch, quadro evo, 630A 800x300
    • 4
      UC183HI - Operating switch kit Quadro Evo 125/400A 600x300 Isolation Class I
      UC183HI
      Kit operating Switch, quadro evo, 125/400A 800x300
    • 5
      UC233HA - Operating switch kit Quadro Evo 600x600 630A steel RAL9010
      UC233HA
      Kit operating Switch, quadro evo, 160/250A 350x300

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group