The store will not work correctly when cookies are disabled.
Location Hager in the world
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • Find a wholesaler
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Distri­bu­tion cabinet up to 4000 A
    • quadro evo enclos­ures and accessories
    • FN047EW
    The Hager Quadro Evo vertical uprights 2100 mm provide robust structural support for distribution boards and switchgear. Steel construction with 2000 x 50 x 50 mm dimensions (length 2036 mm) ensures rigidity and durability. Compatible with asymmetrical DIN rail mounting, they simplify panel building and layout scalability. Ideal for reliable, neat installations. Supplied as structural parts; no modules included.
    EAN
    3250612772148
    Packaging
    1 Piece
    • quadro evo enclos­ures and accessories

    Vertical uprights Quadro Evo 1900mm Steel 50x50 profile FN047EW

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Vertical uprights Quadro Evo 1900mm Steel 50x50 profile

    FN047EW

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      2000 mm
    • Width
      50 mm
    • Depth
      50 mm
    • Length
      2036 mm
    Mater­ials
    • Material
      Steel
    Capa­city
    • Number of modules
      0
    Equip­ment
    • Type of DIN rail
      Asym­met­rical

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP - Floor standing steel enclosure, Quadro5, 2010x400x260mm (english)
    PDF
    3,54 MB
    REACH declaration FN047EW
    PDF
    RoHS report FN047EW
    PDF

    Downloads

    • Image FN047EW  | Hager Africa

      Product Image FN047EW

    • Product datasheet

      Image Hager Product data sheet FN047EW  | Hager Africa

      Hager Product data sheet FN047EW

      vertical uprights, quadro evo, 2100mm

      PDF
    • Instruction manual

      Image Instruction manual International 2024-12-04  | Hager Africa

      Instruction manual International 2024-12-04

      PDF
      3,97 MB
    • Declaration of conformity

      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      348,14 kB
      Image Declaration  | Hager Africa

      Declaration

      Declaration of conformity International 2023-09-26

      PDF
      360,17 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      393,09 kB
      Image Declaration of conformity International 2024-02-15  | Hager Africa

      Declaration of conformity International 2024-02-15

      PDF
      380,56 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      399,41 kB
      Image Declaration of conformity en-GB 2024-09-17  | Hager Africa

      Declaration of conformity en-GB 2024-09-17

      PDF
      394,42 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      441,44 kB
      Image Declaration of conformity en-GB 2026-04-07  | Hager Africa

      Declaration of conformity en-GB 2026-04-07

      PDF
      461,69 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      382,23 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      632,18 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager Africa

      Declaration of conformity en-GB 2026-07-22

      PDF
      446,27 kB
    More documentation

    Discover more of this product range

      5
    • 1
      FN887E - Terminal base Volta for 12M distributor Golf/Vector Jet Black RAL9005
      FN887E
      Perforated bracket, Venezia, 50x700 mm
    • 2
      FN009E - Enclosure NewVegaD flush-mounted 48M 2-row IP30 160A 537x600x182mm
      FN009E
      Corner steel enclosure, Quadro.Plus, 800x800x2100 mm
    • 3
      FN008E - Corner enclosure Quadro.Plus 800x800x2100 IP55 IK10 Steel RAL9010
      FN008E
      Corner steel enclosure, Quadro.Plus, 800x800x1900 mm
    • 4
      FN007E - Corner steel enclosure Quadro.Plus 800x800x1900 IP55 IK10 4000A
      FN007E
      Corner steel enclosure, Quadro.Plus, 600x600x2100 mm
    • 5
      FN006E - Corner steel enclosure Quadro.Plus 600x600x2100 IP55 IK10 RAL9010
      FN006E
      Corner steel enclosure, Quadro.Plus, 600x600x1900 mm

    Products and solutions

    • Products catalog
    • Distribution systems
    • High Power & Switching
    • Modular devices
    • Electric Vehicle Charging Station (EVCS)
    • Energie management and monitoring
    • Cable routing and room connection systems
    • Wiring accessories
    • Building automation
    • Motion and presence detectors

    Contact and support

    • Find your closest wholesaler
    • Contact us
    • How to videos
    • FAQs
    • Digital tools
    • Documentation
    • Learning
    • News

    Hager Africa & Near East - Who are we

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

     title= title=
    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    Hager Group