125A 6 Way TPN Board With Plain Door Amendment 3 JK106BA3

EAN-Nr.
3250613412708
Packaging
1 Prt.
£304.20
/ piece *

Technical characteristics

Dimensions
  • Depth of installed product
    132.5 mm
  • Height of installed product
    550 mm
  • Width of installed product
    465 mm
Cover, door
  • Type of door closing
    Quarter turn lock
  • Door locking
    with key
Materials
  • Colour
    RAL 7035
Standards
  • European directive WEEE
    concerned
Safety
  • Protection class
    Protection class III
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.