Load Break Switch Disconnector h3+ P630 4P 400A FTC HCW401AR
EAN-Nr.
3250613198749
Packaging
1 piece
Price
£1,281.31
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Under voltage coil 8 products available -
Shunt release 5 products available -
Locking interlocking functions 5 products available -
Auxiliaries contact block 4 products available -
Auxiliaries interlocking cable 2 products available -
Terminal cover 6 products available
Complete your system
Technical characteristics
Electric current
-
Rated current400 A
-
Rated short-time withstand current Icw IEC 609475 kA
Architecture
-
Number of poles4
-
Control/operation elementToggle
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Trip unitSwitch
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HCW401AR
Load Break Switch Disconnector h3+ P630 4P 400A FTC
PDF -
Instruction manual
Instruction manual International 2025-01-21
PDF10,29 MB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,86 MB
More documentation