RCD add on P630 4P 400A Idn adj HBW400H
EAN-Nr.
3250613150945
Packaging
1 piece
£2,200.99
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionleft
-
Number of poles4 P
Main electrical features
-
Rated operational voltage Ue220 / 415 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6 kV
Electric current
-
Rated residual operating current100 mA / 300 mA / 500 mA / 1 A / 3 A / 10 A
Safety
-
Residual current typeA
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HBW400H
Manual for HBW400H-HBW400L-HBW630H-HBW630L - RCD/Alarm add on P630 (Stand: 2023-02)
PDF11 MBInstruction manuals for HBW400H
PDF11 MB -
Installation handbook
Installation handbooks for HBW400H
PDF48 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for HBW400H
Declaration Of Conformity
PDF477 KBEU Declaration of conformity for HBW400H
Declaration
PDF778 KBEU Declaration of conformity for HBW400H
Declaration
PDF798 KB -
PEP document
Product environmental profile for HBW400H
PDF459 KB -
RoHS report
Pollutant guidelines for HBW400H
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HBW400H
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation