Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 100A 18kA CTC HDA100Z
Price
£306.35
/ piece
*
Complete your system
Optional accessories
-
Shunt release 5 products available -
Under voltage coil 8 products available -
AOB MCCB type A-HI 2 products available -
Auxiliaries contact block 4 products available -
Terminal cover 3 products available -
Locking interlocking functions 1 products available
Complete your system
Technical characteristics
Electric current
-
Rated current IN100 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-218 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-225 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-225 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-218 kA
-
Rated current 10°C according to IEC 60947120.50 A
-
Rated current 15°C according to IEC 60947118.10 A
-
Rated current 20°C according to IEC 60947115.70 A
-
Rated current 25°C according to IEC 60947113.20 A
-
Rated current 30°C according to IEC 60947110.70 A
-
Rated current at 35°C according to IEC 60947108.10 A
-
Rated current at 40°C according to IEC 60947105.50 A
-
Rated current 45°C according to IEC 60947102.70 A
-
Rated current 50°C according to IEC 60947100 A
-
Rated current 55°C according to IEC 6094797.10 A
-
Rated current at 60°C according to IEC 6094794.10 A
-
Rated current 65°C according to IEC 6094791.10 A
-
Rated current 70°C according to IEC 6094787.90 A
Architecture
-
Number of poles3
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionWithout neutral
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui690 V
-
Rated operational voltage Ue220 - 415 V
Functions
-
Trip unitTM F/F
Power
-
Power dissipation at IN39 W
Endurance
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations20,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor4 - 70 mm²
-
Cross-section rigid conductor4 - 95 mm²
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque down terminal5 - 5 Nm
-
Nominal tightening torque top terminal5 - 5 Nm
Connectivity
-
Type of connectionScrew terminal
Settings
-
Thermal protection knob setting xIN1, 1
Cable
-
Cable materialCopper
Dimensions
-
Height130 mm
-
Width75 mm
-
Depth68 mm
-
Downstream busbar: width, height, diameter screw (max.)130 mm, 75 mm
Compatibility
-
Compatible with RDC AOBYes
-
Suitable for DIN RailYes
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HDA100Z
Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 100A 18kA CTC
PDF -
Installation manual
Installation manual International 2021-06-07
PDF8,51 MB -
Declaration of conformity
Declaration of conformity en-US 2026-07-14
PDF346,59 kB
UKCA Declaration of Conformity
Declaration of conformity en-GB 2025-03-20
PDF435,49 kB
More documentation