Sollysta Wiring Accessories
Our Sollysta White Moulded, Decorative, Grid, IP66 and Metalclad wiring accessories provide a full package of solutions for any project.
Sollysta’s hallmark features run consistently throughout the range, including the unique neutral loop terminal on the switch, moulded cable lead ins, captive and backed off terminal screws and the patented three pin shutter mechanism on the sockets for additional safety.

Sollysta Key Switch Socket
Compliant with BS1363-2/EV
The Sollysta Key Switch Socket with LED Indicator and removable fish key is suitable for communal areas such as multi-residential buildings, hotel lobbies and student accommodation to prevent unauthorised use.

Sollysta Decorative
The high-quality modern finishes that are available within
the Sollysta decorative range fit seamlessly into any
setting and come with all
the installation features of the white moulded variant such as a neutral loop
terminal, cable lead in’s and the three pin shutter mechanism.
Available in both raised and flat plate options, the range offers you the flexibility to follow the design cues within the building making them perfect for any application.

Sollysta White Moulded
The Sollysta White Moulded switch range is one of
the easiest on the market to install, and with the shallow back-projection more cabling space is offered.
Behind the faceplate, the terminals face in the same direction with lead-ins for wiring, backed off screws held captive to prevent loss, wire end stops and clear white labelling off a dark grey background.
The wall switches are also the market's first with a neutral loop terminal built into the accessory. This allows the installer to complete the loop connection in the switch instead of in the ceiling rose.

Advantages of Sollysta
for installers
Across the range
Sollysta was designed from the start to be the easiest on the market to install. We've kept these hallmark
features across the range to ensure that no matter what you're installing, it's always a simple job.
Download the Catalogue
-
Check out the full range of Sollysta wiring accessories along with our junction boxes and ceiling accessories.
pdf15 Mb
Get Inspired

Have a question?
Our team of experts are on hand and ready to answer any questions you may have.
FAQ
-
What Decorative finishes does Hager Sollysta come in?
-
What features and benefits come with installing Hager Wiring Accessories?
-
Where should a key switch socket be used?
-
Why are Sollysta Wiring Accessories (or sockets and switches) easy to install?
-
What’s the difference between Single Pole and Double Pole sockets?
-
How do Sollysta sockets give additional benefits to the basic protection of electric shock as required by BS 7671 of the Wiring Regulations ?
-
Do hager offer a USB socket?