The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Socket Outlets
    • WMS812LN
    EAN-Nr.
    3250617121569
    Packaging
    5 Pieces
    • Socket Outlets

    13A Double Pole Key Switch Socket with LED Indicator WMS812LN

    Price
    £30.52
    / piece *
    £30.52
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Product colour
    Grey
    Grey
    Red
    Red
    Silver
    Silver
    White
    White

    13A Double Pole Key Switch Socket with LED Indicator

    WMS812LN

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      13 A
    Mater­ials
    • Surface finish
      Glossy
    • Material
      Ther­mo­plastic, Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      26 mm
    • Built-in depth flush-­mounted boxes
      25 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Connectivity
    • Type of connec­tion
      Screw terminal
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WMS812LN
    PDF
    RoHS report WMS812LN
    PDF

    Downloads

    • Product image

      Image WMS812LN  | Hager

      Product Image WMS812LN

    • Product datasheet

      Image Hager Product data sheet WMS812LN  | Hager

      Hager Product data sheet WMS812LN

      13A Double Pole Key Switch Socket with LED Indicator

      PDF
    • Product attachment

      Image Product attachment en-GB 2025-01-13  | Hager

      Product attachment en-GB 2025-01-13

      PDF
      246,27 kB
    • Product data sheet

      Image Sollysta_Hager_WMSS81LN_Key-Switch_Soct_Datasheet  | Hager

      Sollysta_Hager_WMSS81LN_Key-Switch_Soct_Datasheet

      Product data sheet en-GB 2022-09-29

      PDF
      105,53 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      244,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      247,71 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      301,91 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMSS82-USBAC - Double Pole 2-Gang Switched Socket 13A with Twin USB A+C Ports IP20
      WMSS82-USBAC
      Double Pole Switched Socket 2 GangComplete With Twin USB A+C Ports
      Price
      £76.72
      / piece *
      £76.72
      / piece *
    • 2
      WMSS81 - 13A 1 Gang Double Pole Switched Socket , White
      WMSS81
      1 Gang Double Pole Switched Socket
      Price
      £8.74
      / piece *
      £8.74
      / piece *
    • 3
      WMS81 - 13A 1 Gang Unswitched Socket , White
      WMS81
      13A 1 Gang Unswitched Socket
      Price
      £8.42
      / piece *
      £8.42
      / piece *
    • 4
      WMSS115 - 1 Gang 15A Round Pin Switched Socket
      WMSS115
      1 Gang 15A Round Pin Switched Socket
      Price
      £26.40
      / piece *
      £26.40
      / piece *
    • 5
      WMSS81N - 1 Gang Double Pole Switched Socket with LED Indicator
      WMSS81N
      1 Gang Double Pole Switched Socket with LED Indicator
      Price
      £20.11
      / piece *
      £20.11
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68