1 Gang Double Pole Switched Socket White WPSS81W

EAN-Nr.
3250617261876
Packaging
10 PCEs
£26.42
/ piece *

Technical characteristics

Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    13 A
Dimensions
  • Depth
    26 mm
  • Height
    86 mm
  • Width
    86 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Colour
    white  
  • Type of surface treatment
    Epoxy
Cable
  • Wiring
    with earth connection
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.