1 Gang Double Pole Switched Socket with Red Face Plate & Rocker WMSS81RR

EAN-Nr.
5015654759582
Packaging
10 PCEs
£20.85
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    13 A
Dimensions
  • Depth
    25.8 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour
    red  
  • Material
    duroplastic
  • Type of surface treatment
    untreated
Connection
  • Type of connection
    screw
Safety
  • Protection index IP
    IP20
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.