2 Gang Double Pole Switched Socket & Back Box with Knockouts WPSS82BKO

EAN-Nr.
3250617261036
Packaging
5 PCEs
£48.62
/ piece *

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Rated current
    13 A
Dimensions
  • Depth
    53.2 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Materials
  • Type of surface treatment
    Epoxy
Cable
  • Wiring
    with double earth connection
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection
*Data is subject to errors and technical modifications. Prices are trade price, exclusive of VAT.