The store will not work correctly when cookies are disabled.
Location United-Kingdom
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Specifying
    • Trainings
    • Digital tools
    • Support
    • Get involved
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • Sollysta White Moulded
    • Socket Outlets
    • WMSS82-USBCC
    Hager 13A 2-Gang Double Pole Switched Socket with dual USB-C ports and dual earth terminals delivers safe, reliable power for BS-compliant installations. Up to 27W combined USB output with intelligent charging and 5V, 9V, 12V Power Delivery enables fast, efficient charging. Double-pole switching improves safety, while dual earth terminals suit high-integrity earthing. Advanced shutter protection and inline terminals ensure safer, quick, secure installation.
    EAN-Nr.
    3250617263849
    Packaging
    5 Pieces
    • Socket Outlets

    Double Pole 2-Gang Switched Socket 13A with USB-C+C PD 27W White WMSS82-USBCC

    Price
    £93.12
    / piece *
    £93.12
    / piece *
    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Double Pole 2-Gang Switched Socket 13A with USB-C+C PD 27W White

    WMSS82-USBCC

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connectivity
    • Connect­or/plug type USB
      USB-C
    Voltage
    • Output voltage
      0-0 V
    Dimen­sions
    • Height
      86 mm
    • Width
      146 mm
    • Depth
      31.5 mm
    Connec­tion
    • Connect­or/plug type
      British Standard, USB-C
    Mater­ials
    • Colour
      White
    • Surface finish
      Matt
    • Material
      Urea form­al­de­hyde
    • Treat­ment
      Untreated
    Power
    • Output power
      65 W
    • Power consump­tion standby
      0.1 W
    Elec­tric current
    • Rated current IN
      13 A
    • Output current
      3,000 mA

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2024-08-29
    PDF
    270,61 kB
    REACH declaration WMSS82-USBCC
    PDF
    RoHS report WMSS82-USBCC
    PDF

    Downloads

    • Product image

      Image WMSS82-USBCC  | Hager

      Product Image WMSS82-USBCC

    • Product datasheet

      Image Hager Product data sheet WMSS82-USBCC  | Hager

      Hager Product data sheet WMSS82-USBCC

      13A 2 Gang Double Pole Switched Socket USB C+C PD

      PDF
    • Manual

      Image Manual en-GB 2024-01-15  | Hager

      Manual en-GB 2024-01-15

      PDF
      478,26 kB
    • Declaration of conformity

      Image CE DofC  | Hager

      CE DofC

      CE DofC 24.3674.03.24

      PDF
      983,11 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      337,54 kB
      Image Declaration of conformity en-GB 2025-11-20  | Hager

      Declaration of conformity en-GB 2025-11-20

      PDF
      329,93 kB
      Image UKCA DofC 24.3675.03.24  | Hager

      UKCA DofC 24.3675.03.24

      UKCA DofC

      PDF
      574,25 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WMS51 - 5A 1 Gang Unswitched Socket With Round Pins, White
      WMS51
      5A 1 Gang Unswitched Socket
      Price
      £14.33
      / piece *
      £14.33
      / piece *
    • 2
      WMSS82 - 13A 2 Gang Double Pole Switched Socket, Dual Earth, White
      WMSS82
      2 Gang Double Pole Switched Socket Dual Earth
      Price
      £9.65
      / piece *
      £9.65
      / piece *
    • 3
      WMSS82-USBAC - Double Pole 2-Gang Switched Socket 13A with Twin USB A+C Ports IP20
      WMSS82-USBAC
      Double Pole Switched Socket 2 GangComplete With Twin USB A+C Ports
      Price
      £76.72
      / piece *
      £76.72
      / piece *
    • 4
      WMSS82ON - 2 Gang Double Pole Switched Socket Dual Earth Outboard Rocker with LED Indicator
      WMSS82ON
      2 Gang Double Pole Switched Socket Dual Earth Outboard Rocker with LED Indicator
      Price
      £39.09
      / piece *
      £39.09
      / piece *
    • 5
      WMS81 - 13A 1 Gang Unswitched Socket , White
      WMS81
      13A 1 Gang Unswitched Socket
      Price
      £8.42
      / piece *
      £8.42
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68