Commercial Distribution
As needs in the market change over the years, so do our products. We've adapted our boards to allow for more outgoing ways, more RCD protection, more metering and surge protection .

The Range
Invicta 3 TP&N
Invicta 3 Type B boards have been designed for safe and simple installation, with features to benefit both installer and end-user.
Take a look below to see all of the features we have designed in and how this is going to make installing a distribution board so much easier.

Invicta Type B Hybrid Distribution Board
With standard MCB / RCBO based Electrical Distribution boards being limited to a maximum circuit rating of 63A, our Hybrid Distribution board provides a compact solution for Electrical Distribution and sits somewhere between an MCCB Panelboard and a TP&N Distribution board.
Aimed primarily at small commercial building applications, the solution provides protection and control for a small number of outgoing circuits up to 125A, with the majority of circuits still manged via standard MCB’s / RCBO’s.


Metered Power & Lighting Board
Monitoring Power and light loads separately to create a better understanding of the where electricity is being consumed. The Hager Power and lighting boards employ dual channel meters and are supplied with the main incoming device pre-installed.
Our board is available as standard in a variety of configurations and sizes to suit most applications up to 24TP ways. A Tri-metered TPN board is also available as standard, where separate monitoring of Power, Lighting and Mechanical services loads is required.
Benefits
Case Studies | Commercial Distribution
Enjoyed what you read? Check out some more of our other case studies to see how we were able to provide an ideal electrical solution.