Flexibility at your fingertips

Klik 7 Pin provides all the benefits of a lighting connection system including emergency lighting and dimming functionality.

Lighting Connection

Klik 7 Pin | Lighting Connection System 

Klik 7 Pin provides all the benefits of a lighting connection system including emergency lighting and dimming functionality.

An evolution of the popular Klik range, 7 Pin combines all the features of Kilk 4 Pin, together with connection to standard, digital and emergency luminaires, giving greater control over light levels via occupancy sensors, daylight dimming and DALI control.

 

Offering a secure lighting and control connection system, Klik 7 Pin provides a simultaneous mechanical and electrical connection in one plug action. With its pre-wired plugs saving time on-site, eliminating the chance of poor connections and the wireable plugs for bespoke applications and retrofits,  the lighting connection system can adapt as needs change.

 

Luminaires can be installed in seconds, with increased safety and without circuit isolation, together with a plug-in method that allows for a simultaneous mechanical and electrical connection. With a modular, highly adaptable design, installers can utilise the benefits of a pre-fabricated wiring system, making the installation process quick and easy.

 

Not only is Klik 7 Pin easy to install and use, but it also provides an adaptable system that can contribute to energy savings. Occupancy sensors offer presence and absence control of lighting, while also including photocells for lux level detection, providing energy savings by switching lights on or off depending on available natural light. 


Related case studies

Read about how our products were able to provide an ideal solution. 

Get inspired and discover how you can use our electrical installations in your next project. 

Hospital

Winchester Hospital | Hager Lighting Connection

Hager’s new klik lighting control system with dual supply marshalling box has saved Winchester hospital both equipment and time during the electrical installation. 

Hull Prison | Hager Tailored Solutions

Hager‘s Tailored Solutions team has developed a specialised consumer unit to provide circuit protection for Hull Prison cells.

Engineering Firm, BSD | Hager Lighting Connection System

Hager’s new pluggable distribution board and metering solutions, along with Hager’s Klik 7 Pin lighting control system were specified as the perfect electrical solution for the project.