Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 125A 40kA FTC HNT126DR
EAN-Nr.
3250613171940
Packaging
1 piece
Price
£857.63
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Connection Functions 8 products available -
Shunt release 5 products available -
Locking interlocking functions 5 products available -
Auxiliaries contact block 4 products available -
Terminal cover 6 products available -
Under voltage coil 8 products available
Complete your system
Technical characteristics
Electric current
-
Rated current125 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-240 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240 V AC IEC 60947-250 kA
-
Rated service breaking capacity Ics under 230 V AC according to IEC 60947-250 kA
-
Rated service breaking capacity Ics under 400 V AC according to IEC 60947-240 kA
-
Rated current 10°C according to IEC 60947151.70 A
-
Rated current 15°C according to IEC 60947148.60 A
-
Rated current 20°C according to IEC 60947145.50 A
-
Rated current 25°C according to IEC 60947142.30 A
-
Rated current 30°C according to IEC 60947139 A
-
Rated current at 35°C according to IEC 60947135.60 A
-
Rated current at 40°C according to IEC 60947132.20 A
-
Rated current 45°C according to IEC 60947128.60 A
-
Rated current 50°C according to IEC 60947125 A
-
Rated current 55°C according to IEC 60947121.30 A
-
Rated current at 60°C according to IEC 60947117.40 A
-
Rated current 65°C according to IEC 60947113.40 A
-
Rated current 70°C according to IEC 60947109.30 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 690 V
Functions
-
Trip unitTM A/A
Power
-
Total power loss under IN27.90 W
Endurance
-
Electric endurance in number of cycles10,000
-
Number of mechanical operations40,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
Cover, door
-
InterlockableYes
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
Cable
-
Cable materialCopper, Aluminium
Compatibility
-
Compatible with RDC AOBYes
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height165 mm
-
Width140 mm
-
Depth97 mm
-
Downstream busbar: width, height, diameter screw (max.)4 mm, 8.5 mm, 25 mm
-
Top stream busbar: width, height, diameter screw (max.)4 mm, 8.5 mm, 25 mm
Electrical protection
-
Instantaneous protection (li): dial setting coefficient6, 8, 10, 13
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque12 - 12 Nm
-
Nominal tightening torque down terminal12 - 12 Nm
-
Nominal tightening torque top terminal12 - 12 Nm
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HNT126DR
Moulded Case Circuit Breaker h3+ P250 TM ADJ 4P4D N0-100% 125A 40kA FTC
PDF -
Installation manual
Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)
Installation manual International 2015-11-02
PDF4,67 MB -
STEP files
CAD file for MCCB 250A 4P
STEP files International 2023-11-24
STP805,89 kB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,86 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-04-25
PDF349,41 kB
Declaration
Declaration of conformity International 2022-04-25
PDF461,97 kB
More documentation