RCD add on P250 4P 250A Idn adj HBT250H
EAN-Nr.
3250613150860
Packaging
1 piece
Price
£1,861.14
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionleft
-
Number of poles4 P
-
Fixing modefixing plate
Main electrical features
-
Rated operational voltage Ue220 / 415 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6 kV
Electric current
-
Rated residual operating current30 mA / 100 mA / 300 mA / 1 A / 3 A / 6 A
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP4X
-
Residual current typeA
Downloads
-
Product image
-
Product notice
Instruction manuals for HBT250H
PDF11 MB -
Installation handbook
Installation handbooks for HBT250H
PDF42 MBInstallation handbooks for HBT250H
PDF48 MB -
Product declaration
EU Declaration of conformity for HBT250H
Declaration Of Conformity
PDF419 KBEU Declaration of conformity for HBT250H
Declaration Of Conformity
PDF434 KBEU Declaration of conformity for HBT250H
Declaration
PDF128 KBEU Declaration of conformity for HBT250H
Declaration
PDF805 KB -
Product environment profile
Product environmental profile for HBT250H
PDF425 KB -
Product ROHS
Pollutant guidelines for HBT250H
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HBT250H
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation