Alarm add on P250 4P 250A Idn adj HBT250L
EAN-Nr.
3250613150877
Packaging
1 piece
Price
£1,828.77
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionleft
-
Number of poles4 P
Main electrical features
-
Rated operational voltage Ue220 / 415 V
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6 kV
Electric current
-
Rated residual operating current30 mA / 100 mA / 300 mA / 1 A / 3 A / 6 A
Safety
-
Residual current typeA
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HBT250L
PDF11 MB -
Installation handbook
Installation handbooks for HBT250L
PDF48 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for HBT250L
Declaration
PDF805 KBEU Declaration of conformity for HBT250L
Declaration Of Conformity
PDF419 KBEU Declaration of conformity for HBT250L
Declaration Of Conformity
PDF434 KBEU Declaration of conformity for HBT250L
Declaration
PDF128 KB -
PEP document
Product environmental profile for HBT250L
PDF425 KB -
RoHS report
Pollutant guidelines for HBT250L
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HBT250L
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation