Motor Operator P250 200-220VAC/DC without Auto-Reset +key HXT047HK
EAN-Nr.
3250613155032
Packaging
1 piece
Price
£1,245.45
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Compatible products
-
Referenced by 140 products available
Referenced by
Technical characteristics
Voltage
-
Type voltage supplyAC/DC
-
Command voltage AC200 - 220 V
-
Command voltage DC200 - 220 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
With auto reset functionNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HXT047HK
Motor Operator P250 200-220VAC/DC without Auto-Reset +key
PDF -
Installation manual
Installation manual International 2024-03-08
PDF8,37 MB -
Handbook
Technical catalogue
h3+ Moulded Case Circuit breakers up to 630A
PDF48,86 MB
More documentation