Switch X250 4P 250A HCB251H
EAN-Nr.
3250613136802
Packaging
1 piece
Price
£1,387.07
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionleft
-
Number of poles4 P
-
Type of pole4 P
Main electrical features
-
Rated operational voltage Ue220 / 415 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
Power
-
Total power loss under IN44.1 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations20000
Cover, door
-
InterlockableYes
Connection
-
Connection cross-sect. flexible conductor35 / 150mm²
-
Connection cross-sect. rigid cable35 / 185mm²
-
Type of connectionTerminal
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
Standards
-
Standard textIEC 60947-3
Use conditions
-
Operating temperature-25…70 °C
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HCB251H
PDF9 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for HCB251H
Declaration
PDF187 KB -
RoHS report
Pollutant guidelines for HCB251H
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for HCB251H
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation