Electronic earth leakage add-on block 4P 250A Idn adjustable, time delay HBB251H
EAN-Nr.
3250613121143
Packaging
1 piece
Price
£1,295.90
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionnot applicable
-
Number of poles4 P
Main electrical features
-
Rated operational voltage Ue220 / 415 V
Voltage
-
Rated insulation voltage500 V
-
Rated impulse withstand voltage6 kV
Electric current
-
Rated residual operating current30 mA / 100 mA / 300 mA / 1 A / 3 A / 6 A
Safety
-
Residual current typeA HI
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HBB251H
PDF5 MBInstruction manuals for HBB251H
PDF5 MB -
Catalogue
Commercial Distribution Catalogue
PDF14 MB -
Declaration of conformity
EU Declaration of conformity for HBB251H
Declaration
PDF1 MB -
RoHS report
Pollutant guidelines for HBB251H
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HBB251H
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation