Switch X250 4P 250A HCB251Z
EAN-Nr.
3250613136789
Packaging
1 piece
Price
£1,307.46
/ piece
*
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Shunt release 5 products available -
Auxiliaries interlocking cable 2 products available -
Under voltage coil 8 products available -
Auxiliaries contact block 4 products available -
Auxiliaries cable adaptor 1 products available -
AOB MCCB type A-HI 1 products available
Complete your system
Technical characteristics
Electric current
-
Rated current250 A
-
Rated short-time withstand current Icw IEC 609473 kA
Architecture
-
Number of poles4
-
Control/operation elementToggle
Connection
-
Cross-section rigid conductor35 - 185 mm²
-
Cross-section flexible conductor35 - 150 mm²
Voltage
-
Rated insulation voltage Ui800 V
-
Rated impulse withstand voltage Uimp8,000 V
Frequency
-
Frequency50 - 60 Hz
Functions
-
Trip unitSwitch
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet HCB251Z
Switch X250 4P 250A
PDF -
Installation manual
Installation manual International 2021-06-09
PDF9,54 MB -
Product data sheet
UK_PD_TDS_MCCBx250.pdf
Technical data sheet for MCCB x250.
PDF1,63 MB -
Declaration of conformity
Declaration
Declaration of conformity International 2022-03-03
PDF187,58 kB
More documentation