Moulded Case Circuit Breaker X250 4P 40kA 160A TM HNB161H
Price
£1,069.30
/ piece
*
product.page.accessories.title
product.page.accessories.associated-products
-
Under voltage coil 8 product.page.accessories.products-available -
Shunt release 5 product.page.accessories.products-available -
Connection Functions 5 product.page.accessories.products-available -
Motor operator 2 product.page.accessories.products-available -
AOB MCCB type A-HI 2 product.page.accessories.products-available -
Auxiliaries contact block 4 product.page.accessories.products-available
product.page.accessories.title-modal
Technical characteristics
Electric current
-
Rated current IN160 A
-
Rated ultimate short-circuit breaking capacity Icu under 400 V AC IEC 60947-240 kA
-
Rated current at 0°C according to IEC 60947189.40 A
-
Rated current at 10°C according to IEC 60947182.40 A
-
Rated current at 15°C according to IEC 60947178.70 A
-
Rated current at 20°C according to IEC 60947175.20 A
-
Rated current at 25°C according to IEC 60947171.50 A
-
Rated current at 30°C according to IEC 60947167.80 A
-
Rated current at 35°C according to IEC 60947163.80 A
-
Rated current at 40°C according to IEC 60947160 A
-
Rated current at 45°C according to IEC 60947156 A
-
Rated current at 50°C according to IEC 60947152 A
-
Rated current at 55°C according to IEC 60947147.60 A
-
Rated current at 5°C according to IEC 60947185.90 A
-
Rated current at 60°C according to IEC 60947143.50 A
-
Rated current at 65°C according to IEC 60947139.20 A
-
Rated current at 70°C according to IEC 60947134.80 A
Architecture
-
Number of poles4
-
Control/operation elementToggle
-
Device construction typeFixed built-in
-
Neutral positionLeft
Tripping
-
Response time when opening10 ms
Frequency
-
Frequency50 - 60 Hz
Voltage
-
Rated impulse withstand voltage Uimp8,000 V
-
Rated insulation voltage Ui800 V
-
Rated operational voltage Ue220 - 415 V
Functions
-
Trip unitTM A/A
Power
-
Power dissipation at IN32.60 W
Endurance
-
Electric endurance in number of cycles1,000
-
Number of mechanical operations4,000
Safety
-
Ingress Protection (IP) classIP4X
Connection
-
Cross-section flexible conductor35 - 150 mm²
-
Cross-section rigid conductor35 - 185 mm²
Settings
-
Thermal protection knob setting xIN0.63, 0.8, 1
-
Adjustment range short-term delayed short-circuit release0 - 0 A
Cable
-
Cable materialCopper
Compatibility
-
Suitable for DIN RailNo
-
Suitable for distribution boardYes
Dimensions
-
Height165 mm
-
Width140 mm
-
Depth96 mm
Installation, mounting
-
Mounting-/Connection PositionFront
-
Nominal tightening torque12 - 12 Nm
-
Nominal tightening torque down terminal12 - 12 Nm
-
Nominal tightening torque top terminal12 - 12 Nm
Main electrical attributes
-
Magnetic protection trip time0 - 0 ms
catalog.pageproduct.title_sustainability.h2
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers Learn More
catalog.pageproduct.sustainability_block.downloads_h3
Downloads
-
Product image
-
GeneratedProductDatasheet
Hager Product data sheet HNB161H
Moulded Case Circuit Breaker X250 4P 40kA 160A TM
PDF -
ProductInstallationManual
Installation manual International 2021-06-09
PDF9,54 MB -
ProductECDeclaration
Declaration of conformity en-US 2026-07-14
PDF277,07 kB
UKCA Declaration of Conformity
PDF329,43 kB
More documentation