Power and Lighting Board
We have launched our next-generation Power and Lighting Electrical Distribution Boards, designed to offer greater configuration flexibility and increased energy data.
The recent increases in energy costs have seen an uplift in the application of solutions installed throughout commercial settings, aimed at reducing a building’s energy consumption.

"With a need to ensure energy is consumed as efficiently as possible, it is vital building operators can access accurate and granular data for building-related energy use."
Energy data transparency
Our new evolution of Power and Lighting Boards is available in 125A and 200A ratings
The new range is based around a new energy meter and enables building owners, managers, landlords, and tenants to better understand where energy is being consumed, and potentially wasted.
The boards provide access to improved and simplified energy monitoring and simplify the integration of the associated data into commercial building’s environmental monitoring or building management systems.

Flexibility
Our range allows for different operating mode configurations, whilst retaining the correct labelling of load type on the meter.
The 200A board can be organised in a pure Power and Lighting or Lighting and Power orientation. However, it can also be configured to monitor 4TP ways for Mechanical services, where required, creating a market-leading and flexible solution that can be adapted if some Mechanical Service circuits need to be added in the future.

Designed with the installer in mind
All the functionalities included in our next-generation range are aimed to meet the needs of the installer and end-user.
A unique feature of the meter is that all energy information is labelled with the associated load type e.g. small power, lighting or services, making it easy to identify the correct data when scrolling through the meter screen options.

Download the Catalogue
-
Commercial Distribution Catalogue
Check out the full range of our Commercial solutions including our Hybrid Invicta 3 TP&N boards, Panelboards, Plug-In Metering, protection devices and more.
pdf14 Mb
Get Inspired

Have a question?
Our team of experts are on hand and ready to answer any questions you may have.