Hager h3+ panel board. Built for evolving project demands.

Commercial projects evolve – details shift, loads change, requirements tighten. When they do, technical decisions need justification, and panel boards need to adapt to your specifications, not restrict them. The Hager h3+ panel board is a modular platform designed to adapt to evolving requirements, offering the structural flexibility needed to meet your exact specification. For M&E consultants and design engineers, that means specifying, validating, and delivering commercial power systems with more confidence.


Features and benefits

The h3+ panel board is designed for flexibility, helping you respond to real-world project demands – without compromising safety, compliance, or performance.
Building icon

Compact footprint

Maximise valuable plant room space. The h3+ panel board’s optimised design allows for a 250A outgoing breaker to fit within a compact 900mm width

Greater reli­a­bility

With its electronic circuit breaker and advanced trip unit, the h3+ range offers flexible protection settings for all electrical distribution applications.

Enhanced safety

Form 4 Type 6 group mounted helps reduce exposure to live parts, supporting safer maintenance throughout the product lifecycle.

Simplified compliance

In compliance with BS EN IEC 61439-2:2021 certification and IP2X protection for greater peace of mind
of

Built around your configuration

With scalable incoming capacities, flexible outgoing ways, 3-pole and 4-pole busbar options, and hybrid outgoing capability, the h3+ panel board gives you the flexibility to configure the system around the project.

Guaranteed protection

The range is built to house our h3+ MCCBs - this includes our P160, P250, P630 & PW1600 with 6 trip unit variants to cover every installation requirement.


Explore the Range

250A - 3 pole panel board

250A – 3 pole

  • Comprises of IP3XD rated enclosure, pan assembly, twin neutral and earth bars.
  • Conforms to BS EN IEC 61439-2. InA = 250A, Inc = 125A, Icc = 25kA.
  • Form 3B type 2 using outgoing terminal shield.
250A 3 pole

250A – 4 pole

  • Comprises of IP3XD rated enclosure, pan assembly, twin neutral and earth bars.
  • Conforms to BS EN IEC 61439-2. InA = 250A, Inc = 125A, Icc = 25kA.
  • Form 4 type 6 group mounted using outgoing terminal shield.
400A 3 pole panel board

400A – 3 pole

  • Comprises of IP3XD rated enclosure, pan assembly, twin neutral and earth bars.
  • Conforms to BS EN IEC 61439-2. InA = 400A, Inc = 125A, Icc = 25kA.
  • Form 3B type 2 using outgoing terminal shield.
400A - 4 pole panel board

400A – 4 pole

  • Comprises of IP3XD rated enclosure, pan assembly, twin neutral and earth bars.
  • Conforms to BS EN IEC 61439-2. InA = 400A, Inc = 125A, Icc = 25kA.
  • Form 4 type 6 group mounted using outgoing terminal shield.
630A_800A - 3 pole panel board

630/800A – 3 pole

  • Comprises of IP3XD rated enclosure, pan assembly, twin neutral and earth bars.
  • Supplied without incoming kit, JFP 630A or 800A incomer kit must be used.
  • Form 3B type 2 using outgoing terminal shield.
630A_800A - 4 pole panel board

630/800A – 4 pole

  • Comprises of IP3XD rated enclosure, pan assembly, twin earth bars.
  • Supplied without incoming kit, JFP 630A or 800A incomer kit must be used.
  • Form 4 type 6 using outgoing terminal shield.

Specify with confidence

Planning your next project with h3+ Panel Board?

 


Project flexibility in practice

This landmark student accommodation near Coventry city centre required an electrical infrastructure solution capable of supporting a complex, high-occupancy environment. Hager delivered a tailored package including bespoke switchboards, distribution boards and consumer units, designed to accommodate installation constraints while enhancing ongoing performance and energy management.


Want to learn more about h3+ panel board?

Discover our brochure and datasheets


Get in touch

Our team is on hand and ready to talk. Get in touch with your local rep or our internal support teams here.