h3+ MCCBs

The new generation of Hager Moulded Case Circuit Breakers h3+ ensures reliable protection against overloads and short circuits, combined with accurate integrated energy monitoring for all low voltage distribution systems. 

Comptage energie electrique hager, compteurs electriques

Protect. Measure. Communicate. 

Featuring the compact frame sizes, available from 25 to 630 A with 3 or 4 poles, the h3+ provides superior protection and a breaking capacity up to 110kA.

 


h3+ circuit breakers,
guaranteed protection

Energy efficiency

The best answer to the tertiary sector energy performance diagnosis.

Complies with NF C-15 100, IEC 60-364 and ISO 50 001 electrical standards

Optimised integration

Compact and functional, the h3+ solution adapts to any type of electrical installation and allows you to respond to all the specifics of your projects thanks to the increased flexibility of the protection settings.

Security

With 6 electronic triggers, protect your installations efficiently and optimise the cost of your electrical panels.

Performance

  • Available in 4 different sizes (P160, P250, P630, PW1600) 
  • Switching capacity from 18 kA to 70 kA (h3+)

h3+ circuit breakers
traditional version

The most compact solution on the market that fits perfectly into quadro or vega D enclosures.

  • From 25 to 630 A
  • Available with TM, magnetic, LSnI, LSI or Energy
  • Secure 1/4 turn screw
  • Viewing window
  • Integrated lockout

h3+ energy

h3+ energy is a communicating embedded solution that allows you to measure, count and visualise your energy consumption data. 

  • Class 1 energy monitoring and communication system
  • Modbus RTU protocol compatible
  • Integrated configuration of protection parameters
  • Energy consumption monitoring
  • Alarm management

Why choose h3+ circuit breakers for your commercial project?

Screenshot 2026-03-31 144147

A universal solution

The h3+ moulded case circuit breakers are suitable for all types of commercial buildings:

  • Multi residential 
  • Industrial 
  • Commercial Offices
  • Hospitals

Perfect partner for a full project journey

h3+ guarantees an efficiency in every aspect of the design and installation process.

  • Electrical Installer
  • Panel Builder
  • Consultant and specifiers
  • Electrical designer 

 

Hager Quadro

Compatible with Hager equipment

Can be integrated into Quadro, LV panel.

 

The quadro panels have additional depths of 600 and 800mm to accomodate devices above 630A.

80% less installation time

For maximum efficiency of the system, h3+ settings and configuration can be carried out either via web server, mobile phone, tablet or PC.


idea

h3+ how-to videos

How to efficiently install your h3+ moulded case circuit breakers? Our experts will guide you through all the stages of implementing your solution in dedicated tutorials for professionals.