Commercial Installations
As the electrical industry evolves and the needs of the market change, so do our range of solutions. Our energy distribution boards have adapted, allowing more outgoing ways, RCD protection, and more metering and surge protection.
Invicta TPN Board | Hager Commercial Installations
As the electrical industry evolves and the needs of the market change, so do our range of solutions. Our energy distribution boards have adapted, allowing more outgoing ways, RCD protection, and more metering and surge protection.
Invicta 3 Type B boards have been developed for safe and simple installation, with features that not only benefit the installer but the end-user as well.
Keeping the electrical contractor in mind
Invicta 3 Type B boards have been designed for safe and simple installation, with features to benefit both installer and end-user.
Clean Aesthetics
The glazed door gives great aesthetics, especially in applications where the distribution board may be sited in public areas. This also allows unskilled people to check the status of devices through locked doors.
Trunking Entry
A unique trunking entry obround system for top and bottom entry enables quick fitting to trunking and without the extra cost in time and materials. The edge is curved, ready to bring cables in without the need to protect against sharp edges.
Metering
A number of metering options provide a scalable solution to energy monitoring. Dual-channel meters provide separate monitoring of power and lighting loads. A metered three section board is also available to provide separate monitoring of power, lighting & mechanical service loads.
Shrouded Neutral Bar
Clear shrouded neutral bar to IP2X allows the contractor to install cables without removing the shroud, ensuring safe and easy installation.
Invicta Type B Hybrid Distribution Board
With standard MCB / RCBO based Electrical Distribution boards being limited to a maximum circuit rating of 63A, our Hybrid Distribution board provides a compact solution for Electrical Distribution and sits somewhere between an MCCB Panelboard and a TP&N Distribution board.
Aimed primarily at small commercial building applications, the solution provides protection and control for a small number of outgoing circuits up to 125A, with the majority of circuits still manged via standard MCB’s / RCBO’s.
Invicta 3 Panelboard in Action
C S Electrical Contractors installed more than ten large three-phase distribution boards in Borougbridge PCB Facility, citing ease of installation and the professional finish as dominant factors.
James Sadler, an electrical engineer at C S Electrical Contractors commented: “The surface-mounted steel enclosures are spacious inside as well as having an aesthetically pleasing exterior – a rare combination in commercial distribution.”
The electrical contractor also installed one of our 250A Invicta 3 Panelboards to meet the demands of the new electrical distribution system. Designed and manufactured for commercial environments, the enclosures are manufactured from 1.2mm DC01M cold reduced mild steel, phosphate pre-treated and are powder coated to provide a durable solution.
At A Glance Flyer
Click below to download our Invicta 3 TP&N At A Glance Flyer
Our Commercial Distribution Range
Discover our adaptable solutions.
Our boards to allow for more outgoing ways, RCD protection, metering and more surge protection.