The store will not work correctly in the case when cookies are disabled.
United-Kingdom
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Specifying
  • Trainings
  • Digital tools
  • Support
  • Get involved
Account
  • Home
  • Catalogue
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards
  • Commer­cial Distri­bu­tion Boards
  • Invicta - 125A-250A TP&N Boards
  • JK112BGSPD
  • Commer­cial & Resid­en­tial Distri­bu­tion Boards

125A 12 Way TPN Board with 4 pole SD & Type II SPD Glazed JK112BGSPD

EAN-Nr.
5015652603429
Packaging
1 piece
Price
£1,119.94
/ piece *
£1,119.94
/ piece *

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

125A 12 Way TPN Board with 4 pole SD & Type II SPD Glazed

JK112BGSPD

  • Accessories
  • Technical characteristics
  • Documentations
  • More products

Complete your system

Optional accessories

  • See more (29)
    • Distrib­utor assembly with main switch 6 products available
    • Gland plate for enclosure 2 products available
    • Trans­ition cover section for install­a­tion duct 2 products available
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy 3 products available
    • Small distri­bu­tion board 2 products available
    • Component for earth­ing/equi­po­ten­tial bonding 1 products available

    Complete your system

    • Distrib­utor assembly with main switch
    • Gland plate for enclosure
    • Trans­ition cover section for install­a­tion duct
    • Accessor­ies/s­pare parts for low-voltage switch tech­no­logy
    • Small distri­bu­tion board
    • Component for earth­ing/equi­po­ten­tial bonding
    • Insert for lock system
    • Common Accessories
    • Cable entry cabinet
    • Door/­op­er­ating panel
    • Mounting for labelling material
    • Lock system
    • Busbar system for distri­bu­tion boards
    • Compon­ents for arrange­ment/baying system
    • Busbar terminal
    • Accessor­ies/s­pare parts for low-­voltage switch tech­no­logy
    • JK11254S

      125A 4 Pole JK1 Switch Incomer Kit

      £170.11  / piece*
    • JK11253S

      125A 3 Pole JK1 Switch Incomer Kit

      £125.09  / piece*
    • JK11004S

      100A 4 Pole JK1 Switch Incomer Kit

      £107.28  / piece*
    • JK10634C

      63A 4 Pole JK1 Contactor Incomer Kit

      £1,696.14  / piece*
    • JK11004C

      100A 4 Pole Contactor Incomer Kit

      £1,854.96  / piece*
    • JK11254CO

      125A 4 pole Changeover Incomer Kit

      £1,155.35  / piece*
    • JK1PLATEM

      JK1 Spare Gland Plate 1.2mm

      £42.12  / piece*
    • JK1PLATEB

      JK1 Spare Brass Gland Plate 2mm

      £60.03  / piece*
    • JK06TK

      Trunking Kit for TPN 6"

      £158.72  / piece*
    • JK04TK

      Trunking Kit for TPN 4"

      £111.70  / piece*
    • JK101SE

      JK1 Small Cable Spreader Box

      £157.73  / piece*
    • JK101SPD

      125A Surge Protection Kit Type I/II

      £711.48  / piece*
    • JK100TAP

      JK 100A Top Tap Off Kit

      £78.90  / piece*
    • JK116EG

      JK1 16 Module DIN Rail Box Glazed

      £201.24  / piece*
    • JK112BSH

      JK112 Half Width Side Extension Box

      £267.05  / piece*
    • JK030BEB

      Earth Bar Hi Int, 2 x 15 Connections

      £89.96  / piece*
    • JK222PK

      JK1/JK2 Door Lock Kit

      £24.66  / piece*
    • JKLABELPACK

      Spare Label Pack - All Sizes (One Pack)

      £11.87  / piece*
    • JK102LE

      JK1 Large Cable Spreader Box

      £212.64  / piece*
    • JK112BA3-DK

      125A 12 Way TPN Plain Spare Door Kit Amendment 3

      £239.29  / piece*
    • JK01DC

      JK Door Document Clip (Pack of 10)

      £20.41  / piece*
    • JK222A

      KEYLOCK

      £35.81  / piece*
    • JKSINGLEPL

      125A Power & Lighting Single Phase Link

      £23.18  / piece*
    • JK100HK

      JK1 Horizontal Mechanical Connecting Kit

      £54.41  / piece*
    • JK02B

      1.5 Module Busbar Blank pack qty 3

      £8.20  / piece*
    • JK1/2TOPSHROUD

      JK Busbar Stack Top Shroud

      £24.18  / piece*
    • JK1/INCOMSHROUD

      JK1 Main Incomer Shroud

      £36.71  / piece*
    • JK1/NEUTRALSHROUD

      JK Neutral Clear Shroud

      £7.35  / piece*
    • JK102SPD

      125A Surge Protection Kit Type II

      £457.38  / piece*

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Func­tions
    • Has protec­tion main switch
      Yes
    • Over­voltage protec­tion
      No
    Capa­city
    • Number of modules
      36
    Elec­tric current
    • Rated current
      125 A
    Dimen­sions
    • Depth
      132.50 mm
    • Height
      850 mm
    • Width
      465 mm
    • Thick­ness of side­wall
      0.90 mm
    Cover, door
    • Inter­lock­able
      Yes
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • RAL code
      7035
    • Colour
      Light grey
    • Material
      Steel
    Equip­ment
    • Exten­sion possible
      Yes
    Safety
    • Ingress Protec­tion (IP) class
      IP30
    • Protec­tion class
      Isol­a­tion class I

    Downloads

    • Product image

      Image JK112BGSPD  | Hager

      Product Image JK112BGSPD

    • Installation manual

      Image Installation manual en-GB 2017-05-17  | Hager

      Installation manual en-GB 2017-05-17

      PDF
      459,23 kB
    • Product data sheet

      Image Product data sheet en-GB 2018-02-05  | Hager

      Product data sheet en-GB 2018-02-05

      PDF
      728,81 kB
      Image UK_CD_TDS_PrimaryBoardSideDINboxes.pdf  | Hager

      UK_CD_TDS_PrimaryBoardSideDINboxes.pdf

      Technical data sheet including dimensions for primary boards and side DIN boxes.

      PDF
      104,42 kB
      Image UK_CD_TDS_TPN125-250characteristics.pdf  | Hager

      UK_CD_TDS_TPN125-250characteristics.pdf

      Technical data sheet including characteristics for TP&N boards.

      PDF
      55,65 kB
      Image UK_Invicta_TPN_125ADistributionBoard.pdf  | Hager

      UK_Invicta_TPN_125ADistributionBoard.pdf

      Product data sheet en-GB 2018-02-05

      PDF
      307,29 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-07-12

      PDF
      154,64 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      217,32 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-02-28

      PDF
      222,60 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-07-05

      PDF
      174,09 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-01

      PDF
      216,78 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-04-25

      PDF
      223,43 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-11-30

      PDF
      190,53 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      226,05 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      163,96 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      219,98 kB
      Image Declaration of conformity International 2023-12-20  | Hager

      Declaration of conformity International 2023-12-20

      PDF
      158,18 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      253,21 kB
      Image Declaration of conformity International 2024-01-18  | Hager

      Declaration of conformity International 2024-01-18

      PDF
      247,14 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JK201SE - JK2 Small Extension Box
      JK201SE
      JK2 Small Extension Box
      Price
      £153.21
      / piece *
      £153.21
      / piece *
    • 2
      JK132EG - JK1 32 Module DIN Rail Box Glazed
      JK132EG
      JK1 32 Module DIN Rail Box Glazed
      Price
      £270.61
      / piece *
      £270.61
      / piece *
    • 3
      JK104BF - 125A 4 Way IP65 GRP TPN Board Plain Door
      JK104BF
      125A 4 Way IP65 GRP TPN Board Plain Door
      Price
      £733.50
      / piece *
      £733.50
      / piece *
    • 4
      JK132E - JK1 32 Module DIN Rail Box Plain
      JK132E
      JK1 32 Module DIN Rail Box Plain
      Price
      £270.61
      / piece *
      £270.61
      / piece *
    • 5
      JK104BDFG - JK104 32 Module Side DIN box Glazed
      JK104BDFG
      JK104 32 Module Side DIN box Glazed
      Price
      £280.74
      / piece *
      £280.74
      / piece *

    Products

      • Catalogues and brochures
      • Commercial & residential distribution boards
      • Non-British Standard Orion Enclosures
      • Higher Power Switching
      • Circuit Protection & Modular Switches
      • Energy Metering
      • Wiring accessories
      • Lighting Connection & Control

     

      • Accessibility: partially compliant

    Digital tools

    • BIM
    • ETIM
    • hagercad.pro
    • Download Center

    Support

    • Contact us
    • Training
    • FAQs
    • Marketing support
    • Career
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Policies and certificates
    • Privacy
    • Cookies
    • Report a vulnerability

    Hager Ltd, Hortonwood 50, Telford, Shropshire, TF1 7FT
    Registered in England, No: 01551990
    VAT Number: GB 713 2273 68