25 hours Bikini hotel | Hager Project Germany

25 hours Hotel Bikini Berlin

The lifestyle and design hotel is young, urban and trendy. A place to be that is located in the listed Bikini-Haus, a former industrial, comme­rcial and office building from the 1950s in the City West. 


Maatwerk-schakelmateriaal


Location: Berlin, Germany

Total construction time: 2,5 years

Open since: Jan. 2014

Capacity: 149 uniique design rooms

Operator: 25hours Hotel Company

Investor: Baye­ri­sche Hausbau GmbH & Co. KG

Inte­rior desi­gner: Studio Aiss­li­nger, Werner Aiss­li­nger, Arch­itect Hild und K Arch­ite­kten





The new creative hotspot

A vers­atile concept for the first hotel of the 25hours Hotel group in Berlin.

Its design spans the arc between nature and culture, and plays with the fractures that are typical of Berlin – from improvised to unpredictable, from lived-in to chaotic. A bit of laisser-faire, a bit of vintage, but not too dressed up. The 149 guest rooms are desi­gned in the style mix of an "Urban Jungle". Half of the rooms come with an exce­l­lent view of the monkey and elep­hant house in the Berlin Zoo and impress with natural mate­rials and colours. The other half promise a unique view of the landmarks of West Berlin. The design is urban, in the style of Berlin's edged, creative side. It’s the little things that let the urban jungle flourish so abundantly. Every hotel has countless details that all together make up the feeling the guest takes home. One such detail is, of course, the switches. The switches of the Berker R.1 series match the envi­ronment perfectly in terms of design - and also in terms of budget.

Read moreRead less

Products and solut­ions

berker R.1 plastic white lights the way!

combin­ation

1-gang socket

illum­in­ated push-button

rotary dimmer

hotel switch

 

double-data

 

Have a similar project? 

We are here for you.