quadro+ | Hager Africa
  1. UT87E - Perforated copper rail, quadro.system, 25x5 L1750mm
    UT87E
    In stock
  2. FZ795 - Pocket Plan
    FZ795
    In stock
  3. FL220Z - Air grill, quadro.system, 150x150 mm IP54
    FL220Z
    In stock
  4. FL252Z - Heaters, quadro.system, 15 W 230 V AC/DC
    FL252Z
    In stock
  5. FL74Z - Triangular insert lock, Orion.Plus, 8mm
    FL74Z
    In stock
  6. FN970E - Bracket for bar support, quadro.system, D400 mm
    FN970E
    In stock
  7. FZ680 - Rotary waterproof handle, Quadro5, IP54
    FZ680
    In stock
  8. FN700E - Counterdoor, Quadro.Plus, W700 H1900 mm
    FN700E
    In stock
  9. FN726E - Mounting plate, Quadro.Plus, W400 H1900 mm
    FN726E
    In stock
  10. FL210Z - Fan, quadro.system, 20W 57 m3/h
    FL210Z
    In stock
  11. FZ767 - Lifting ring, Univers, 4 pieces
    FZ767
    In stock
  12. FZ760E - Transport lug, Quadro.Plus
    FZ760E
    In stock

quadro+

quadro+ evo enclosures are robust and aesthetic. Thanks to assembly and association flexibility, quadro+ evo makes it possible to carry out made to measure distribution boards up to 1600 A and where the need for space is important.

Available volume is maximum and accessibility to the enclosure is possible from all the sides.

quadro+ evo accepts all the systems of energy distribution up to 1600 A from the quadro equipement system.

Not finding the solution you were looking for? Click here to view our PDF catalogue to discover more about Hager solutions