quadro5 | Hager Africa
  1. FM567 - Glazed door, Quadro5, H1710 W900 mm
    FM567
    In stock
  2. FM557 - Plain door, Quadro5, H1710 W900 mm
    FM557
    In stock
  3. FM540 - Glazed door, Quadro5, H510 W700 mm
    FM540
    In stock
  4. FM530 - Plain door, Quadro5, H510 W700 mm
    FM530
    In stock
  5. FM517 - Plain door, Quadro5, H1710 W400 mm
    FM517
    In stock
  6. FM427 - Cable duct, Quadro5, H1710 D260 mm
    FM427
    In stock
  7. FZ795 - Pocket Plan
    FZ795
    In stock
  8. FL74Z - Triangular insert lock, Orion.Plus, 8mm
    FL74Z
    In stock
  9. FZ680 - Rotary waterproof handle, Quadro5, IP54
    FZ680
    In stock
  10. FM117 - Floor standing steel enclosure, Quadro5, 1710x400x400 mm
    FM117
    In stock
  11. FM417 - Couple side panels, Quadro5, H1710 D400mm
    FM417
    In stock
  12. FM437 - Cable duct, Quadro5, H1710 D400 mm
    FM437
    In stock

quadro5

The quadro5 boards and enclosures in IP55 are ideal for commercial applications such as: kitchens, hospitals, hotels, bank... Monobloc, but with large access thanks to removable sides.

Not finding the solution you were looking for? Click here to view our PDF catalogue to discover more about Hager solutions