Perforated copper rail, quadro.system, 25x5 L1750mm UT87E

EAN
3250616306455
Packaging
2 PCEs

Technical properties

Configuration
  • Design of the busbar
    flat
Electric current
  • Rated current
    160 A
Dimensions
  • Height of installed product
    5 mm
  • Length
    1750 mm
  • Width of installed product
    1750 mm
  • Height of the busbar bars
    5 mm
  • Width of the busbars
    25 mm
Equipment
  • Quantity of section in width
    7
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes