Main incomers | Hager Africa

Main incomers

Optimize the connection, protection, disconnection and switching of low voltage distribution boards. Hager's range of switchgear includes moulded case circuit breakers and switches and main switches for ratings from 16a to 6300A.

Not finding the solution you were looking for? Click here to view our PDF catalogue to discover more about Hager solutions

h3 ACBs

High level safety

HW ACBs

Open circuit breakers high current hw from 630 to 5000 A

h3 MCCBs

Easy mounting and safety.

h3+ MCCBs

Improve the energy perform­ance of your build­ings with h3+ for molded enclos­ures.

Earth leakage relays and torroids

This range of earth leakage relays were designed on an elec­tronic basis, which ensure the monit­oring of earth fault currents. When the fault current rises above the selected level, the outputs of the relay oper­ate, and depending on the relay selec­ted, it can have both adjustable sens­it­ivity and time delay that can provide selectiv­ity/dis­crim­in­a­tion. The relays are linked with detec­tion toroids.

Load break switches

The range of enclosed LBS have been designed to provide indi­vidual protec­tion and control of circuits of up to 1600A

Changeover switches

Changeover Switches are a unique solu­tion for the control between two power supplies.

Fuse Combin­a­tion Switches

Hager's HFD series (Isol­at­ors) are manu­ally oper­ated multi­polar fuse combin­a­tion switches.