Copper rail,univers, 12x5x1000mm • KS72C | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Distri­bu­tion boards
          • quadro equip­ment system
          • quadro4 - quadro5 - quad­ro+, copper bars
          • Copper bars
          • KS72C
          Image  KS72C of the product Hager Africa | Hager Africa
          Image  KS72C of the product Hager Africa | Hager Africa

          Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm

          KS72C

          Image  KS72C of the product Hager Africa | Hager Africa
          Image  KS72C of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm KS72C

          EAN
          3250613890124
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Config­ur­a­tion
          • Design of the busbar
            flat
          Elec­tric current
          • Rated current
            160 A
          Dimen­sions
          • Height of installed product
            12 mm
          • Width of installed product
            1000 mm
          • Height of the busbar bars
            12 mm
          • Width of the busbars
            5 mm
          Equip­ment
          • Quantity of section in width
            4
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            Yes

          Downloads

          • Product image

            Image KS72C  | Hager Africa

            Product Image KS72C

          • ProductROHS

            Image Pollutant guidelines for KS72C  | Hager Africa

            Pollutant guidelines for KS72C

            RoHS declaration KS72C (english)

            PDF
            33 KB
            Image Pollutant guidelines for KS72C  | Hager Africa

            Pollutant guidelines for KS72C

            REACH declaration KS72C (english)

            PDF
            32 KB
          More documentation

          Discover more of this product range

            5
          • 1
            KS72B - Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm
            KS72B
            Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm
          • 2
            UC832 - Perforated copper rail, quadro.system, M6 20x5 L1000 mm
            UC832
            Perforated copper rail, quadro.system, M6 20x5 L1000 mm
          • 3
            UC833 - Perforated copper rail, quadro.system, M6  20x5 L1750 mm
            UC833
            Perforated copper rail, quadro.system, M6 20x5 L1750 mm
          • 4
            UT87E - Perforated copper rail, quadro.system, 25x5 L1750mm
            UT87E
            Perforated copper rail, quadro.system, 25x5 L1750mm
          • 5
            UC842 - Perforated copper rail, quadro.system, M6 32x5 L1000 mm
            UC842
            Perforated copper rail, quadro.system, M6 32x5 L1000 mm

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group