Copper rail quadro 20x5 L1000 mm • UC832 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Distri­bu­tion boards
  • quadro equip­ment system
  • quadro4 - quadro5 - quad­ro+, copper bars
  • Copper bars
  • UC832

Perforated copper rail, quadro.system, M6 20x5 L1000 mm

UC832

  • Energy distri­bu­tion

Perforated copper rail, quadro.system, M6 20x5 L1000 mm UC832

EAN
3250616138322
Packaging
4 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Flex­ible
    No
Config­ur­a­tion
  • Design of the busbar
    flat
Elec­tric current
  • Rated current
    250 A
Dimen­sions
  • Height of installed product
    5 mm
  • Length
    1000 mm
  • Width of installed product
    1000 mm
  • Height of the busbar bars
    5 mm
  • Width of the busbars
    20 mm
Equip­ment
  • Quantity of section in width
    4
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes

Downloads

  • Product image

    Image UC832  | Hager Africa

    Product Image UC832

  • ProductECDeclaration

    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    395 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    343 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    360 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    PDF
    394 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    PDF
    380 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    377 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    726 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    314 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    335 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    PDF
    393 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    PDF
    399 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    348 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    275 KB
    Image EU Declaration of conformity for UC832  | Hager Africa

    EU Declaration of conformity for UC832

    Declaration

    PDF
    387 KB
  • ProductROHS

    Image Pollutant guidelines for UC832  | Hager Africa

    Pollutant guidelines for UC832

    REACH declaration UC832 (english)

    PDF
    33 KB
    Image Pollutant guidelines for UC832  | Hager Africa

    Pollutant guidelines for UC832

    RoHS declaration UC832 (english)

    PDF
    32 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for UC832  | Hager Africa

    Product environmental profile for UC832

    PEP - uniway universal adapter 40 A, 1P, L1, 18 mm (english)

    PDF
    2 MB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    KS72B - Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm
    KS72B
    Copper rail, univers, 12x5x245mm, with 11 connection screws 5x8mm
  • 2
    KS72C - Copper rail,univers, 12x5x1000mm, with 56 connection screws 5x8mm
    KS72C
    Copper rail, univers, 12x5x1000mm, with 56 connection screws 5x8mm
  • 3
    UC833 - Perforated copper rail, quadro.system, M6  20x5 L1750 mm
    UC833
    Perforated copper rail, quadro.system, M6 20x5 L1750 mm
  • 4
    UT87E - Perforated copper rail, quadro.system, 25x5 L1750mm
    UT87E
    Perforated copper rail, quadro.system, 25x5 L1750mm
  • 5
    UC842 - Perforated copper rail, quadro.system, M6 32x5 L1000 mm
    UC842
    Perforated copper rail, quadro.system, M6 32x5 L1000 mm

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group