Energy monitoring solution | Hager

agardio.manager
Simply see more

The energy manag­ement solution allows you to display your consumption and control de quality of your networks.

Employee working with dual monitor setup and laptop in an office environment

More than a webse­rver,
3-in-1 ecos­ystem

agardio.manager is a multi-energy manager that conc­e­nt­rates, disp­lays and cont­rols network quality and energy consumption param­eters. It allows to meet the new IEC 60 364 and ISO 50 001 standards.

01 Meas­uring and counting

The device collects info­rmation on the Modbus network from meters and elect­rical prot­ect­ions.

02 Cent­ra­lise

agardio.manager conc­e­nt­rates and sends info­rmation back to the supe­rvisor. It is the heart of the instal­lation.

03 Visua­lise and supe­rvise

The webse­rver inte­rface makes data avai­lable in an organ­ised way to supe­rvise your entire building.

Keep an eye on
energy consumption

Opti­mise the monito­ring and control of energy consumption.

Distrib­ution of consumption, harmo­nics, consumption peaks, evol­ution over time or after impro­vement measures... How far have you got?
Thanks to agardio.manager, you can have a view on precise data to analyse, unde­rstand and improve the energy perfo­rmance of your building.

The heart of
the system

Smart, inte­l­li­gent, and always up-to-date with the current acti­vity of up to 31 Modbus devices, agardio.manager is the server in the center of your energy monito­ring system. It provides info­rmation and helps to inte­rpret these data. And it helps you make better decis­ions when it comes to the desi­gning and day-to-day operation of your low-voltage instal­lat­ions.



An energy manag­ement solution
for a clearer consumption

Comply with the elect­rical standard

The agardio.manager complies with the Euro­pean standard IEC 60 364, which enables the object­ives set by ISO 50 001 to be met. Mainte­n­ance-free, updates are avai­lable when regu­lat­ions change.

Quickly visua­lise data

The inte­rface of the agardio.manager is clear and easy to read. The use of grap­hics makes the reading of energy data intuitive and comp­re­he­n­s­ible to all.

Keep your budget under control

- No addit­i­onal cost

- No subsc­ri­ption fee

Locally hosted data: retain owne­rship of your building's operating info­rmation

Install, connect, start

With its plug-and-play instal­lation, there is no need for prog­ramming or coding. Your instal­lation is up and running in less than a day.

 


More effic­i­ency
More building value

agardio.manager is an energy monito­ring solution that bundles all the bene­fits into one system.




The diffe­rence between
gues­s­work
and knowl­edge

Measure & Collect

Simple and easy - Data from up to 31 conn­ected Modbus devices.

  • Measures the consumption of your elect­rical instal­lat­ions by reco­rding and querying the acti­vities of conn­ected devices.
  • Ideal for Hager devices and any other Modbus devices, thanks to the plug-in commun­ic­ation module.
  • Plug-and-play instal­lation.
  • Inte­g­ration of third-party devices such as gas, water or energy meters.
  • E-mail alerts if limits exce­eded.

Monitor & Analyze

Easy access from anyw­here, directly in a web browser.

  • Confi­guration on a laptop or tablet, no need for extra software or Modbus mapping tables.
  • Diffe­rent visua­l­isation methods (comp­lete applic­ation or individudal consumer) for all applic­at­ions.
  • All values can be expo­rted in CSV format for further proc­e­s­sing.

Act

Seeing more, leads to better decis­ions.

Confi­gure & Monitor your system remotely from a laptop or tablet. What is used to be hidden is now visible.

  • Clearly pres­e­nted consumption diag­rams reveal expe­n­sive consumption peaks.
  • You can see at a glance how you can save money by simply chan­ging your usage habits without reducing overall energy consumption.
1 of 3

Your docume­ntation

PDF        8 Mb



Protect and measure

Modbus conn­ected h3+ circuit brea­kers

h3+ MCCBs ensure reli­able prot­ection against overl­oads and short circ­uits, combined with accurate inte­g­rated energy monito­ring for all low voltage distrib­ution systems.

 

To the product cata­logue

Measure and analyse network quality with data­log­gers

Choose the best solution for network anal­ysis. Hager data­log­gers allow you to better cent­ra­lise the funct­ions of your instal­lation. For flush mounting or modular instal­lation.

 

 

To the product cata­logue



Learn how to measure and analyse

The agardio.manager tuto­rial guides you with step-by-step videos so you get all the nece­s­sary knowl­edge