Secure commun­ic­ation KNX-Secure

Bad news for hackers: with Hager’s new KNX Secure modules, you can reli­ably protect your cust­o­mers’ KNX commun­ic­ation against unwa­nted tampe­ring.

KNX Secure expands the prot­ocols, thereby enabling full encryption of all tran­sm­itted data.
This enhances the cybe­rs­ec­urity of the entire system, both in profe­s­s­ional envi­ronments and in private sett­ings. 

The advantages at a glance

Safe

  • Prot­ection of digital infrastructures in conn­ected buildings against tampe­ring

  • Full encryption of all prot­ocols in compliance with EN 50090‑3‑4 and ISO 18033‑3 standards

  • No unaut­h­o­rized inte­rc­e­ption of KNX tunn­e­ling or routing mess­ages

Fast

  • Power supply via KNX bus
  • Long Frame comp­ati­bility

 

Comp­atible

  • Comp­atible with KNX-IP Secure and KNX-Data Secure

KNX/IP Secure inte­rface  and KNX/IP Secure Router

These two devices are used for bidirect­i­onal commun­ic­ation between one or several PCs and the KNX bus. They encrypt KNX tele­g­rams in acco­rdance with the ISO 18033-3 standard, thereby meeting the high Euro­pean info­rmation security recquirements defined in EN 50090-3-4. The router is also comp­atible with KNXnet/IP routing and can be used as a line or area coupler. In addition to KNX IP Secure, the new products also support KNX Data Secure

 


Learn more about our building manag­ement and autom­ation solut­ions

 

Quality and expe­rtise, these are the advantages deli­vered by Hager’s inte­l­li­gent building manag­ement and advanced building autom­ation solut­ions.


Would you like to deliver a customized solution to your customer ?

Descriptive Textarea to enter Text values......Descriptive Textarea to enter Text values......