Frame 3gang, R.1, brown/p. white glossy, embossed leather 10132369
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Socket outlet 43 products available -
Control element/cover plate for domestic switching devices 46 products available -
Central piece for communication technology 22 products available -
Push-switch button 6 products available -
Venetian blind switch/-push button 3 products available -
Movement sensor basic element 1 products available
Complete your system
- Socket outlet
- Control element/cover plate for domestic switching devices
- Central piece for communication technology
- Push-switch button
- Venetian blind switch/-push button
- Movement sensor basic element
- Data communication connection box copper (twisted pair)
- USB power supply
- Sensor element for movement sensor
- Insert for communication technology
- Antenna socket box
- Installation switch
- Support plate
- Room thermostat
- Movement sensor for bus system
- Intelligent control element
- Automatic controller for lighting control system
- Blind cover
- Central plate for information light signal insert
- Electronic switch
- Touch rocker for bus system
- Venetian blind control unit
- Dimmer
- Information light signal for domestic switching devices
- Touch sensor for bus system
- Bus coupler for bus system
-
41102045SCHUKO soc.out. control LED, enhncd contact prot., screw-in lift term., R.1.3, bl.
-
41102022SCHUKO Soc.out. LED+"EDV" impr., enhncd contact prot., screw-in lift , R.1.3, red
-
41102007SCHUKO soc.out. LED+"ZSV" impr., enhncd contact prot., screw-in lift , R.1.3, or.
-
6768762089Soc. out. earthing pin, enhncd contact prot., R.1/R.3, p. white glossy
-
6765792089Soc.out. earth. pin, enhncd contact prot., screw-in lift term., R.classic, p.wh.gl.
-
6765792045Soc.out. earth. pin, enhncd contact prot., screw-in lift term., R.classic, bl.gl.
-
47432022SCHUKO soc. out. "EDV" imprint, R.1/R.3, red glossy
-
47432003SCHUKO soc. out. "SV" imprint, R.1/R.3, green glossy
-
47432007SCHUKO soc. out. "ZSV" imprint, R.1/R.3, orange glossy
-
6768792045Soc. out. earthing pin, enhncd contact prot., R.classic, black glossy
-
41102003SCHUKO soc.out. LED+"SV" impr., enhncd contact prot., screw-in lift , R.1.3, green
-
41102089SCHUKO soc.out. control LED, enhncd contact prot., screw-in lift term., R.1.3, wh
-
47442045SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, R.cl
-
47442089SCHUKO soc.out. hinged cover, enhncd contact prot., var. in 45°step, R.cl
-
47512045SCHUKO soc. out. hinged cover, enhncd contact prot., R.1/R.3, black glossy
-
47512089SCHUKO soc. out. hinged cover, enhncd contact prot., R.1/R.3, p. white glossy
-
47442079SCHUKO soc.out. hinged cover f.accessible const., enhncd contact prot., R.1.3, wh
-
6765832045Soc.out. earth.pin+hinged cover, enhncd contact prot., screw-in lift , R.1.3, bl.
-
6765832089Soc.out. earth.pin+hinged cover, enhncd contact prot., screw-in lift term., R1.3, wh
-
6167032045Soc. out. out earthing contact, R.1/R.3, black glossy
-
16202025Rocker imprinted symbol for bell, R.1/R.3, black glossy
-
16212089Rocker, clearlens, R.1/R.3, p. white glossy
-
16612049Rocker f.accessible const., guide f.mouth-held rod, clearlens, R.1/R.3, p.white gl.
-
16512069Rocker f. accessible const., tactile symb. f. door, clearlens, R.1/R.3, p.white gl.
-
16222089Rocker imprint "0", R.1/R.3, p. white glossy
-
16222045Rocker imprint "0", R.1/R.3, black glossy
-
16202049Rocker imprinted arrows symbol, R.1/R.3, p. white glossy
-
16202005Rocker imprinted arrows symbol, R.1/R.3, black glossy
-
16512089Rocker f. accessible const., tactile symb. f. bell, clearlens, R.1/R.3, p.white gl.
-
16652089Rocker 3gang, R.1/R.3, p. white glossy
-
16652045Rocker 3gang, R.1/R.3, black glossy
-
16202069Rocker imprinted symbol for bell, R.1/R.3, p. white glossy
-
16202045Rocker, R.1/R.3, black glossy
-
16202089Rocker, R.1/R.3, p. white glossy
-
16442045Rocker 2gang imprinted arrows symbol, R.1/R.3, black glossy
-
16442089Rocker 2gang imprinted arrows symbol, R.1/R.3, p. white glossy
-
16252045Rocker 2gang imprinted arrow symbol, R.1/R.3, black glossy
-
16252089Rocker 2gang imprinted arrow symbol, R.1/R.3, p. white glossy
-
16202015Rocker imprinted symbol for door opener, R.1/R.3, black glossy
-
16202035Rocker imprinted symbol for light, R.1/R.3, black glossy
-
11702089Centre plate dust prot. slider, R.1/R.3, p. white glossy
-
6810332089Centre plate TDO cut-out, R.1/R.3, p. white glossy
-
10192045Centre plate for cable out., R.1/R.3/R.classic, black glossy
-
10192089Centre plate for cable out., R.1/R.3/R.classic, p. white glossy
-
12032045Centre plate for aerial soc. 2-/3hole, R.1/R.3/R.classic, black glossy
-
12032089Centre plate for aerial soc. 2-/3hole, R.1/R.3/R.classic, p. white glossy
-
11962045Centre plate for loudspeaker soc. out., R.1/R.3, black glossy
-
11962089Centre plate for loudspeaker soc. out., R.1/R.3, p. white glossy
-
11812045Centre plate 2 dust prot. sliders, R.1/R.3, black glossy
-
11812089Centre plate 2 dust prot. sliders, R.1/R.3, p. white glossy
-
11702045Centre plate dust prot. slider, R.1/R.3, black glossy
-
10382089Centre plate TAE cut-out, R.1/R.3/R.classic, p. white glossy
-
14072045Centre plate for FCC soc. out., R.1/R.3/R.classic, black glossy
-
14072089Centre plate for FCC soc. out., R.1/R.3/R.classic, p. white glossy
-
14092045Centre plate for FCC soc. out. 2gang, R.1/R.3/R.classic, black glossy
-
14092089Centre plate for FCC soc. out. 2gang, R.1/R.3/R.classic, p. white glossy
-
14842045Centre plate for aerial soc. 4hole (Ankaro), com-tech, black glossy
-
14842089Centre plate for aerial soc. 4hole (Ankaro), com-tech, p. white glossy
-
14322006Centre plate with installation opening Ø 22.5 mm, R.1/R.3, yellow glossy
-
14322045Centre plate with installation opening Ø 22.5 mm, R.1/R.3, black glossy
-
5031Rocker push-button NO contact Module insert
-
5035Series push-button 2 NO contacts with common input terminal
-
503808Series push-button 2 change-over contacts with isolated input terminals
-
395619Pullcord push-button, change-over contact sep. signal contact, light control
-
5036Push-button change-over contact illuminated
-
503404Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
-
4587FCC soc. out. 8/8pole shielded, cat.6 iso, com-tech
-
4539FCC soc. out., 8 /8-pole, cat.3, com-tech, white
-
455401FCC soc. out. 8pole shielded, cat.6, 1930/glass/R.classic
-
4586FCC soc. out. 8pole shielded, cat.6A iso, com-tech
-
455501FCC soc. out. 8/8pole shielded, cat.6, 1930/glass/R.classic
-
4538FCC soc. out., 8-pole, cat.3, com-tech, white
-
85341139Motion det. 1.1 m, R.1/R.3/1930/R.cl., p. white glossy
-
85341131Motion det. 1.1 m, R.1/R.3/1930/R.cl., black glossy
-
85342139Motion det. 2.2 m, R.1/R.3/1930/R.cl., p. white glossy
-
85342131Motion det. 2.2 m, R.1/R.3/1930/R.cl., black glossy
-
85342239IR motion detector comfort 2.2 m, R.1/R.3/1930/R.classic, polar white glossy
-
85342231IR motion detector comfort 2.2 m, R.1/R.3/1930/R.classic, black glossy
-
85341239IR motion detector comfort 1.1 m, R.1/R.3/1930/R.classic, polar white glossy
-
85341231IR motion detector comfort 1.1 m, R.1/R.3/1930/R.classic, black glossy
-
450502Loudspeaker soc. out. High End, com-tech
-
3315402089VGA soc. out., R.1/R.3, p. white glossy
-
3315402045VGA soc. out., R.1/R.3, black glossy
-
33153220453 x Cinch/S-Video soc. out., R.1/R.3, black glossy
-
457209Loudspeaker connector box, com-tech, p. white, matt, plastic
-
457205Loudspeaker connector box, com-tech, ant., matt
-
457309Stereo loudspeaker connector box, com-tech, p. white, matt, plastic
-
457305Stereo loudspeaker connector box, com-tech, ant., matt
-
3315422089High definition soc. out., R.1/R.3, p. white glossy
-
3315422045High definition soc. out., R.1/R.3, black glossy
-
3315432089High definition soc. out. 90° plug connection, R.1/R.3, p. white glossy
-
3315432045High definition soc. out. 90° plug connection, R.1/R.3, black glossy
-
3315412089VGA soc. out., screw-in lift terminals, R.1/R.3, p. white glossy
-
3315412045VGA soc. out., screw-in lift terminals, R.1/R.3, black glossy
-
3315392089USB/3.5 mm audio soc. out., R.1/R.3, p. white glossy
-
3315392045USB/3.5 mm audio soc. out., R.1/R.3, black glossy
-
20262045Thermostat, change-over contact, centre plate, R.1/R.3, black glossy
-
20262089Thermostat, change-over contact, centre plate, R.1/R.3, p. white glossy
-
20302045Thermostat, NC contact, centre plate, rocker switch, R.1/R.3, black glossy
-
20302089Thermostat, NC contact, centre plate, rocker switch, R.1/R.3, p. white glossy
-
20342089Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., R.1.3
-
20342045Thermostat, NO contact, Cen. plate, f. heat., rocker switch, ext.temp.sen., R.1.3, bl.
Technical properties
-
Number of gangs3
-
ColourLeather brown
-
RAL code8017
-
Surface finishGlossy
-
MaterialLeather
-
TreatmentEmbossed
-
Height81.20 mm
-
Width223.20 mm
-
Depth9.90 mm
-
Has labelling fieldNo
-
Mounting-/Connection PositionHorizontal, Vertical
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK05
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More