Button 2gang, R.1/R.3/1930/R.cl., p. white glossy 85142139
Complete your system
Must-have accessories
85122200
Switch insert 2gang, electronics
Compatible products
-
Referenced by 145 products available
Referenced by
Technical properties
Use conditions
-
Operating temperature-5 - 45 °C
Voltage
-
Nominal voltage12 - 12 V
Materials
-
ColourPolar white
-
RAL codeSimilar to RAL 9010
-
Surface finishGlossy
-
TreatmentUntreated
-
MaterialThermoplastic
Compatibility
-
Suitable for dimmerYes
-
Suitable for venetian shutterNo
-
Suitable with switchYes
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 85142139
Button 2gang, R.1/R.3/1930/R.cl., p. white glossy
PDF -
Installation manual
Manual for 8514xx - Button 1g/2g (EN-NL, 2022-04)
Installation manual en-GB, nl-NL 2022-04-28
PDF416,35 kB -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-07-14
PDF1,03 MB
Declaration of Conformity
Declaration of conformity International 2021-07-14
PDF1,04 MB
More documentation