The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker R.1
    • Light control - Berker R.1
    • 16242089
    EAN
    4011334366461
    Packaging
    10 Pieces
    • Light control - Berker R.1
    • Light control - Berker R.3
    • Light control - Berker R.8
    • See more

    Rocker imprint "0", clearlens, R.1/R.3, p. white glossy 16242089

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Rocker imprint "0", clearlens, R.1/R.3, p. white glossy

    16242089

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker
    Mater­ials
    • Colour
      Polar white
    • RAL code
      9010
    • Surface finish
      Glossy
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      57.80 mm
    • Width
      57.80 mm
    • Depth
      20 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equip­ment
    • Monit­oring window/­light outlet
      Yes
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP44
    • Impact resist­ance IK
      IK05
    • Usable in higher IP class
      IP44 in combin­a­tion with sealing set
    Config­ur­a­tion
    • With tactile symbol
      No
    • Related Systems
      R.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 16242089
    PDF
    RoHS report 16242089
    PDF

    Downloads

    • Image 16242089  | Hager

      Product Image 16242089

    • Product datasheet

      Image Hager Product data sheet 16242089  | Hager

      Hager Product data sheet 16242089

      Rocker imprint "0", clearlens, R.1/R.3, p. white glossy

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-07-28  | Hager

      Declaration of conformity International 2021-07-28

      Declaration of conformity International 2021-09-27

      PDF
      192,31 kB
    More documentation

    Discover more of this product range

      5
    • 1
      16202069 - Rocker imprinted symbol for bell, R.1/R.3, p. white glossy
      16202069
      Rocker imprinted symbol for bell, R.1/R.3, p. white glossy
    • 2
      16322089 - Centre plate for mechanical timer, R.1/R.3, p. white glossy
      16322089
      Centre plate for mechanical timer, R.1/R.3, p. white glossy
    • 3
      16322045 - Centre plate for mechanical timer, R.1/R.3, black glossy
      16322045
      Centre plate for mechanical timer, R.1/R.3, black glossy
    • 4
      16202025 - Rocker imprinted symbol for bell, R.1/R.3, black glossy
      16202025
      Rocker imprinted symbol for bell, R.1/R.3, black glossy
    • 5
      16202035 - Rocker imprinted symbol for light, R.1/R.3, black glossy
      16202035
      Rocker imprinted symbol for light, R.1/R.3, black glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability