The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker R.1
    • Light control - Berker R.1
    • 11462045
    EAN
    4011334366522
    Packaging
    10 Pieces
    • Light control - Berker R.1
    • Light control - Berker R.3
    • Light control - Berker R.8
    • See more

    Centre plate for pullcord switch/pullcord push-button, R.1/R.3, black glossy 11462045

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate for pullcord switch/pullcord push-button, R.1/R.3, black glossy

    11462045

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Pull cord
    Mater­ials
    • Colour
      Black
    • RAL code
      9005
    • Surface finish
      Glossy
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      58.10 mm
    • Width
      58.10 mm
    • Depth
      25.70 mm
    Connectivity
    • Mounting type
      Clamp mounting
    Equip­ment
    • Monit­oring window/­light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Central cover plate
    • Related Systems
      R.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 11462045
    PDF
    RoHS report 11462045
    PDF

    Downloads

    • Image 11462045  | Hager

      Product Image 11462045

    • Product datasheet

      Image Hager Product data sheet 11462045  | Hager

      Hager Product data sheet 11462045

      Centre plate for pullcord switch/pullcord push-button, R.1/R.3, black glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of conformity  | Hager

      EU Declaration of conformity

      dc24-1025

      PDF
      273,76 kB
    More documentation

    Discover more of this product range

      5
    • 1
      16202089 - Rocker, R.1/R.3, p. white glossy
      16202089
      Rocker, R.1/R.3, p. white glossy
    • 2
      16242089 - Rocker imprint "0", clearlens, R.1/R.3, p. white glossy
      16242089
      Rocker imprint "0", clearlens, R.1/R.3, p. white glossy
    • 3
      16202079 - Rocker imprinted symbol for light, R.1/R.3, p. white glossy
      16202079
      Rocker imprinted symbol for light, R.1/R.3, p. white glossy
    • 4
      16242045 - Rocker imprint "0", clearlens, R.1/R.3, black glossy
      16242045
      Rocker imprint "0", clearlens, R.1/R.3, black glossy
    • 5
      16202059 - Rocker imprinted symbol for door opener, R.1/R.3, p. white glossy
      16202059
      Rocker imprinted symbol for door opener, R.1/R.3, p. white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability