The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker R.1
    • HVAC-­con­trol - Berker R.1
    • 20342089
    EAN
    4011334377306
    Packaging
    1 Piece
    • HVAC-­con­trol - Berker R.1
    • HVAC-­con­trol - Berker R.3
    • HVAC-­con­trol - Berker R.8
    • See more

    Thermostat, NO contact,Cen. plate,f. heat.,rocker switch,ext.temp.sen.,R.1.3 20342089

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Thermostat, NO contact,Cen. plate,f. heat.,rocker switch,ext.temp.sen.,R.1.3

    20342089

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Rotative
    Elec­tric current
    • Rated current IN
      16 A
    • Max. switching current
      16 A
    Voltage
    • Nominal voltage
      230 - 230 V
    Power supply
    • Supply voltage
      230 V AC
    Frequency
    • Frequency
      50 - 50 Hz
    Settings
    • Comfort temper­ature setpoint
      10 - 50 °C
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Metal, Plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      50.20 mm
    Screen
    • With display
      No
    Equip­ment
    • Switching temper­ature differ­ence
      1 K
    • Type of ther­mo­stat
      Regu­lator of heating floor
    • Type of probe
      Floor heating probe
    • With heater
      Yes
    Connec­tion
    • Type of contacts
      1NO
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Compat­ib­ility
    • Type of HVAC control
      Heating
    Use condi­tions
    • Energy effi­ciency class
      I (1%)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ka.line C: RTC 60x60 230V white (English)
    PDF
    6,02 MB
    REACH declaration 20342089
    PDF
    RoHS report 20342089
    PDF

    Downloads

    • Image 20342089  | Hager

      Product Image 20342089

    • Product datasheet

      Image Hager Product data sheet 20342089  | Hager

      Hager Product data sheet 20342089

      Thermostat, NO contact,Cen. plate,f. heat.,rocker switch,ext.temp.sen.,R.1.3

      PDF
    • Installation manual

      Image Manual for 203420xx - Thermostat, NO contact, with centre plate, for underfloor heating (DE-EN, 2012-11)  | Hager

      Manual for 203420xx - Thermostat, NO contact, with centre plate, for underfloor heating (DE-EN, 2012-11)

      Installation manual en-GB, de-DE 2012-10-31

      PDF
      2,60 MB
      Image Manual for 203420xx - Thermostat, NO contact, with centre plate, for underfloor heating (DE-EN, 2020-11)  | Hager

      Manual for 203420xx - Thermostat, NO contact, with centre plate, for underfloor heating (DE-EN, 2020-11)

      Installation manual en-GB, de-DE 2021-02-25

      PDF
      1,34 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-13

      PDF
      265,57 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-13

      PDF
      265,49 kB
    More documentation

    Discover more of this product range

      5
    • 1
      1096204500 - Centre plate rotary knob 3-step switch, neutral position, R.1/R.3, black gloss
      1096204500
      Centre plate rotary knob 3-step switch, neutral position, R.1/R.3, black gloss
    • 2
      11372035 - Centre plate for speed cont., setting knob, R.1/R.3, black glossy
      11372035
      Centre plate for speed cont., setting knob, R.1/R.3, black glossy
    • 3
      1084204500 - Centre plate rotary knob 3-step switch, Berker R.1/R.3, black glossy
      1084204500
      Centre plate rotary knob 3-step switch, Berker R.1/R.3, black glossy
    • 4
      20262045 - Thermostat, change-over contact, centre plate, R.1/R.3, black glossy
      20262045
      Thermostat, change-over contact, centre plate, R.1/R.3, black glossy
    • 5
      1084208900 - Centre plate rotary knob 3-step switch, Berker R.1/R.3, polar white glossy
      1084208900
      Centre plate rotary knob 3-step switch, Berker R.1/R.3, polar white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability