The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker R.1
    • HVAC-­con­trol - Berker R.1
    • 20262045
    EAN
    4011334377290
    Packaging
    1 Piece
    • HVAC-­con­trol - Berker R.1
    • HVAC-­con­trol - Berker R.3
    • HVAC-­con­trol - Berker R.8
    • See more

    Thermostat, change-over contact, centre plate, R.1/R.3, black glossy 20262045

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Thermostat, change-over contact, centre plate, R.1/R.3, black glossy

    20262045

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Rotative
    Elec­tric current
    • Rated current IN
      5 A
    • Max. switching current
      10 A
    Voltage
    • Nominal voltage
      230-230 V
    Power supply
    • Supply voltage
      230 V AC
    Frequency
    • Frequency
      50 - 60 Hz
    Settings
    • Comfort temper­ature setpoint
      5 - 30 °C
    Mater­ials
    • Colour
      Black
    • RAL code
      Similar to RAL 9005
    • Surface finish
      Glossy
    • Material
      Metal, Plastic
    Dimen­sions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      51 mm
    Screen
    • With display
      No
    Equip­ment
    • Switching temper­ature differ­ence
      0.50 K
    • Type of ther­mo­stat
      Room ther­mo­stat
    • Type of probe
      Bimetal
    • With heater
      Yes
    Connec­tion
    • Type of contacts
      1x changeover
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Compat­ib­ility
    • Type of HVAC control
      Heating, Cooling
    Use condi­tions
    • Energy effi­ciency class
      I (1%)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - ka.line C: RTC 60x60 230V white (English)
    PDF
    6,02 MB
    REACH declaration 20262045
    PDF
    RoHS report 20262045
    PDF

    Downloads

    • Image 20262045  | Hager

      Product Image 20262045

    • Product datasheet

      Image Hager Product data sheet 20262045  | Hager

      Hager Product data sheet 20262045

      Thermostat, change-over contact, centre plate, R.1/R.3, black glossy

      PDF
    • Installation manual

      Image Manual for 202620xx-203020xx - Thermostat, with centre plate, change-over contact/NC contact (DE-EN, 2012-11)  | Hager

      Manual for 202620xx-203020xx - Thermostat, with centre plate, change-over contact/NC contact (DE-EN, 2012-11)

      Installation manual en-GB, de-DE 2012-10-25

      PDF
      2,65 MB
      Image Manual for 202620xx-203020xx - Thermostat, with centre plate, change-over contact/NC contact (DE-EN, 2020-11)  | Hager

      Manual for 202620xx-203020xx - Thermostat, with centre plate, change-over contact/NC contact (DE-EN, 2020-11)

      Installation manual en-GB, de-DE 2021-02-25

      PDF
      1,37 MB
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-13

      PDF
      265,46 kB
      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-09-13

      PDF
      263,72 kB
    More documentation

    Discover more of this product range

      5
    • 1
      1096204500 - Centre plate rotary knob 3-step switch, neutral position, R.1/R.3, black gloss
      1096204500
      Centre plate rotary knob 3-step switch, neutral position, R.1/R.3, black gloss
    • 2
      20262089 - Thermostat, change-over contact, centre plate, R.1/R.3, p. white glossy
      20262089
      Thermostat, change-over contact, centre plate, R.1/R.3, p. white glossy
    • 3
      11372035 - Centre plate for speed cont., setting knob, R.1/R.3, black glossy
      11372035
      Centre plate for speed cont., setting knob, R.1/R.3, black glossy
    • 4
      1084204500 - Centre plate rotary knob 3-step switch, Berker R.1/R.3, black glossy
      1084204500
      Centre plate rotary knob 3-step switch, Berker R.1/R.3, black glossy
    • 5
      1084208900 - Centre plate rotary knob 3-step switch, Berker R.1/R.3, polar white glossy
      1084208900
      Centre plate rotary knob 3-step switch, Berker R.1/R.3, polar white glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability